SPRSPB0A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| 1.8 V Mode | ||||||
| VIL | Input Low Voltage | 0.58 | V | |||
| VILSS | Input Low Voltage Steady State | 0.58 | V | |||
| VIH | Input High Voltage | 1.27 | V | |||
| VIHSS | Input High Voltage Steady State | 1.7 | V | |||
| VHYS | Input Hysteresis Voltage | 150 | mV | |||
| IIN | Input Leakage Current | VI = 1.8 V or VI = 0 V |
±10 | µA | ||
| RPU | Pull-up Resistor | 40 | 50 | 60 | kΩ | |
| RPD | Pull-down Resistor | 40 | 50 | 60 | kΩ | |
| VOL | Output Low Voltage | 0.45 | V | |||
| VOH | Output High Voltage | VDDSHV5 – 0.45 | V | |||
| IOL(1) | Low Level Output Current | VOL(MAX) | 4 | mA | ||
| IOH(3) | High Level Output Current | VOH(MIN) | 4 | mA | ||
| SRI(3) | Input Slew Rate | 18f(2) or 1.8E+6 |
V/s | |||
| 3.3 V Mode | ||||||
| VIL | Input Low Voltage | 0.25 × VDDHV5 | V | |||
| VILSS | Input Low Voltage Steady State | 0.15 × VDDHV5 | V | |||
| VIH | Input High Voltage | 0.625 × VDDHV5 | V | |||
| VIHSS | Input High Voltage Steady State | 0.625 × VDDHV5 | V | |||
| VHYS | Input Hysteresis Voltage | 150 | mV | |||
| IIN | Input Leakage Current | VI = 3.3 V or VI = 0 V |
±10 | µA | ||
| RPU | Pull-up Resistor | 40 | 50 | 60 | kΩ | |
| RPD | Pull-down Resistor | 40 | 50 | 60 | kΩ | |
| VOL | Output Low Voltage | 0.125 × VDDHV5 | V | |||
| VOH | Output High Voltage | 0.75 × VDDHV5 | V | |||
| IOL(1) | Low Level Output Current | VOL(MAX) | 6 | mA | ||
| IOH(3) | High Level Output Current | VOH(MIN) | 10 | mA | ||
| SRI(3) | Input Slew Rate | 33f(2) or 3.3E+6 |
V/s | |||