SPRSPB0A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ANJ PIN [4] |
|---|---|---|---|
| RGMII2_RXC | I | RGMII Receive Clock | W15 |
| RGMII2_RX_CTL | I | RGMII Receive Control | V14 |
| RGMII2_TXC | O | RGMII Transmit Clock | W17 |
| RGMII2_TX_CTL | O | RGMII Transmit Control | U16 |
| RGMII2_RD0 | I | RGMII Receive Data 0 | U15 |
| RGMII2_RD1 | I | RGMII Receive Data 1 | V15 |
| RGMII2_RD2 | I | RGMII Receive Data 2 | W14 |
| RGMII2_RD3 | I | RGMII Receive Data 3 | T15 |
| RGMII2_TD0 | O | RGMII Transmit Data 0 | V16 |
| RGMII2_TD1 | O | RGMII Transmit Data 1 | W16 |
| RGMII2_TD2 | O | RGMII Transmit Data 2 | V17 |
| RGMII2_TD3 | O | RGMII Transmit Data 3 | W18 |