SPRSPB0A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ANJ PIN [4] |
|---|---|---|---|
| RGMII1_RXC | I | RGMII Receive Clock | W12 |
| RGMII1_RX_CTL | I | RGMII Receive Control | V12 |
| RGMII1_TXC | O | RGMII Transmit Clock | V13 |
| RGMII1_TX_CTL | O | RGMII Transmit Control | T13 |
| RGMII1_RD0 | I | RGMII Receive Data 0 | W11 |
| RGMII1_RD1 | I | RGMII Receive Data 1 | T11 |
| RGMII1_RD2 | I | RGMII Receive Data 2 | T12 |
| RGMII1_RD3 | I | RGMII Receive Data 3 | U12 |
| RGMII1_TD0 | O | RGMII Transmit Data 0 | U13 |
| RGMII1_TD1 | O | RGMII Transmit Data 1 | W13 |
| RGMII1_TD2 | O | RGMII Transmit Data 2 | T14 |
| RGMII1_TD3 | O | RGMII Transmit Data 3 | U14 |