SPRSPB0A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
PRODUCTION DATA
| PARAMETER | DESCRIPTION | MIN | NOM | MAX | UNIT |
|---|---|---|---|---|---|
| VDD_CORE | Supply voltage range for the core domain during OTP operation; OPP NOM (BOOT) | See Recommended Operating Conditions | V | ||
| VPP | Supply voltage range for the eFuse ROM domain during normal operation without hardware support to program eFuse ROM | NC(1) | V | ||
| Supply voltage range for the eFuse ROM domain during normal operation with hardware support to program eFuse ROM | 0 | ||||
| Supply voltage range for the eFuse ROM domain during OTP programming(2) | 1.71 | 1.8 | 1.89 | V | |
| I(VPP) | VPP Current | 400 | mA | ||
| SR(VPP) | VPP Slew Rate | 6E + 4 | V/s | ||
| TJ | Operating junction temperature range while programming eFuse ROM | 0 | 25 | 85 | ℃ |