SPRSPB0A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
PRODUCTION DATA
Figure 6-13 shows the recommended crystal circuit. All discrete components used to implement the oscillator circuit must be placed as close as possible to the MCU_OSC0_XI and MCU_OSC0_XO pins.
Figure 6-13 MCU_OSC0 Crystal ImplementationThe crystal must be in the fundamental mode of operation and parallel resonant. HFOSC (MCU_OSC0 and OSC1) Crystal Circuit Requirements summarizes the required electrical constraints.
When selecting a crystal, the system design must consider temperature and aging characteristics of the crystal based on worst case environment and expected life expectancy of the system.
HFOSC (MCU_OSC0 and OSC1) Switching Characteristics - Crystal Mode details the switching characteristics of the oscillator.
Figure 6-14 MCU_OSC0 Start-up Time