SPRSPB0A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ANJ PIN [4] |
|---|---|---|---|
| MCU_GPIO0_0 | IO | General Purpose Input/Output | B7 |
| MCU_GPIO0_1 | IO | General Purpose Input/Output | C7 |
| MCU_GPIO0_2 | IO | General Purpose Input/Output | C8 |
| MCU_GPIO0_3 | IO | General Purpose Input/Output | B8 |
| MCU_GPIO0_4 | IO | General Purpose Input/Output | A9 |
| MCU_GPIO0_5 | IO | General Purpose Input/Output | C4 |
| MCU_GPIO0_6 | IO | General Purpose Input/Output | B4 |
| MCU_GPIO0_7 | IO | General Purpose Input/Output | A4 |
| MCU_GPIO0_8 | IO | General Purpose Input/Output | D5 |
| MCU_GPIO0_9 | IO | General Purpose Input/Output | B5 |
| MCU_GPIO0_10 | IO | General Purpose Input/Output | A5 |
| MCU_GPIO0_11 | IO | General Purpose Input/Output | D6 |
| MCU_GPIO0_12 | IO | General Purpose Input/Output | C5 |
| MCU_GPIO0_13 | IO | General Purpose Input/Output | C6 |
| MCU_GPIO0_14 | IO | General Purpose Input/Output | B6 |
| MCU_GPIO0_15 | IO | General Purpose Input/Output | A6 |
| MCU_GPIO0_16 | IO | General Purpose Input/Output | D7 |
| MCU_GPIO0_19 | IOD | General Purpose Input/Output | B9 |
| MCU_GPIO0_112 | IO | General Purpose Input/Output | C9 |
| MCU_GPIO0_113 | IO | General Purpose Input/Output | C10 |
| MCU_GPIO0_20 | IOD | General Purpose Input/Output | A8 |
| MCU_GPIO0_22 | IO | General Purpose Input/Output | A7 |
| MCU_GPIO0_23 | IO | General Purpose Input/Output | B11 |
| MCU_GPIO0_24 | IO | General Purpose Input/Output | C9 |
| MCU_GPIO0_25 | IO | General Purpose Input/Output | C10 |