SPRSPB0A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
PRODUCTION DATA
For more details about features and additional description information on the device Controller Area Network Interface, see the corresponding subsections within Signal Descriptions and Detailed Description sections.
The device has multiple MCAN modules. MCANn is a generic prefix applied to MCAN signal names, where n represents the specific MCAN module.
For more information, see Controller Area Network (MCAN) section in Peripherals chapter in the device TRM.