SPRSPB0A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
PRODUCTION DATA
| NAME | PARAMETER | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| Fxtal | Crystal Parallel Resonance Frequency | MCU_OSC0 | 25 | MHz | |||
| OSC1 | 24.576 | MHz | |||||
| Fxtal | Crystal Frequency Stability and Tolerance | Ethernet RGMII and RMII not used | ±100 | ppm | |||
| Ethernet RGMII and RMII using derived clock | ±50 | ppm | |||||
| CL1+PCBXI | Capacitance of CL1 + CPCBXI | 12 | 24 | pF | |||
| CL2+PCBXO | Capacitance of CL2 + CPCBXO | 12 | 24 | pF | |||
| CL | Crystal Load Capacitance | 6 | 12 | ||||
| Cshunt | Crystal Circuit Shunt Capacitance | ESRxtal = 30 Ω | 25 MHz | 7 | pF | ||
| ESRxtal = 40 Ω | 25 MHz | 5 | pF | ||||
| ESRxtal = 50 Ω | 25 MHz | 5 | pF | ||||
| ESRxtal | Crystal Effective Series Resistance | (1) | Ω | ||||