SPRSPB0A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
PRODUCTION DATA
Many signals are available on multiple pins, according to the software configuration of the pin multiplexing options.
The following list describes the column headers:
Signal names and descriptions provided in each Signal Descriptions table, represent the pin multiplexed signal function which is implemented at the pin and selected via IOMUX pad configuration registers. Some device subsystems provide secondary multiplexing of signal functions, which are not described in these tables. For more information on secondary multiplexed signal functions, see the respective peripheral chapter of the device TRM.
I = Input
O = Output
IO = Input, Output, or simultaneously Input and Output
OD = Output, with open-drain output function
IOD = Input, Output, or simultaneously Input and Output, with open-drain output function
IOZ = Input, Output, or simultaneously Input and Output, with three-state output function
OZ = Output with three-state output function
A = Analog
PWR = Power
GND = Ground
For more information on the I/O cell configurations, see the Pad Configuration Registers section within the Device Configuration chapter of the device TRM.