SPRY303F May 2019 – February 2025 AM3351 , AM3352 , AM3354 , AM3356 , AM3357 , AM3358 , AM3358-EP , AM3359 , AM4372 , AM4376 , AM4377 , AM4378 , AM4379 , AM5706 , AM5708 , AM5746 , AM5748 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62L , AM62P , AM62P-Q1 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442 , AM6526 , AM6528 , AM6546 , AM6548 , AM68 , AM68A , AM69 , AM69A , DRA821U , DRA821U-Q1 , DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
When designers must add another application or subsystem to the system, they usually are faced with adding memory that is external to the main processor and connected to it by a memory bus. Designers must protect the data stored in external memory against tampering or replacement so they can be ensured that only trusted data or application code are stored in external memory. A number of methods can be employed to safeguard the contents of external memory, such as secured execute-in-place directly from external memory without loading data into the processor’s integrated memory, decrypt-on-the-fly which can maintain confidentiality while allowing applications to run on the main processor and other methods.
Figure 5 Secure memory.