Home Power management Gallium nitride (GaN) ICs

Power management

Gallium nitride (GaN) ICs – Design & development

LMG342x GaN system-level evaluation motherboard for LMG342x Family

The LMG342X-BB-EVM is an easy to use breakout board to configure any LMG342xR0x0 half bridge boards, such as the LMG3422EVM-043, as a synchronous buck converter. 

LMG3422R030 600-V 30-mΩ half-bridge daughter card

LMG3422EVM-043 configures two LMG3422R030 GaN FETs in a half-bridge with the latched over current protection function and all the necessary auxiliary peripheral circuitry. This EVM is designed to work in conjunction with larger systems.

LMG3522R030-Q1 automotive 650-V 30-mΩ GaN FET with integrated driver daughter card

LMG3522EVM-042 configures two LMG3522R030 GaN FETs in a half bridge with the cycle-by-cycle over current protection, latched short circuit protection function and all the necessary auxiliary peripheral circuitry. 

LMG3425R030 600-V 30-mΩ with ideal diode mode half-bridge daughter card

LMG3425EVM-043 configures two LMG3425R030 GaN FETs in a half-bridge with the latched over current protection function and all the necessary auxiliary peripheral circuitry.  This EVM is designed to work in conjunction with larger systems.