Home Power management AC/DC switching regulators AC/DC converters

LMM104RM0

PREVIEW

1.6kW, 48V-to-12V regulated intermediate bus converter

Product details

Rating Catalog Topology Buck Iout (max) (A) 167 Vin (max) (V) 60 Vin (min) (V) 40 Vout (max) (V) 13.6 Vout (min) (V) 11 Features Adaptive/Dynamic Voltage Scaling, Adjustable current limit, Alert Function, Constant current / constant voltage (CC/CV), Current Sharing, Current limit, Cycle-by-cycle over-current protection, Digital output, Enable pin, Fault Diagnostics, Fixed Output, GaN support, Integrated Current Sensing, Load Sharing, Over Temperature Protection, Over Voltage Protection, PMBus, Power good, Temperature sensing, Undervoltage Lock Out (UVLO) EMI features Integrated capacitors, Switching slew rate control Control mode Current Switching frequency (min) (kHz) 0.2 Switching frequency (max) (kHz) 0.2 Operating temperature range (°C) -40 to 125 Type Module
Rating Catalog Topology Buck Iout (max) (A) 167 Vin (max) (V) 60 Vin (min) (V) 40 Vout (max) (V) 13.6 Vout (min) (V) 11 Features Adaptive/Dynamic Voltage Scaling, Adjustable current limit, Alert Function, Constant current / constant voltage (CC/CV), Current Sharing, Current limit, Cycle-by-cycle over-current protection, Digital output, Enable pin, Fault Diagnostics, Fixed Output, GaN support, Integrated Current Sensing, Load Sharing, Over Temperature Protection, Over Voltage Protection, PMBus, Power good, Temperature sensing, Undervoltage Lock Out (UVLO) EMI features Integrated capacitors, Switching slew rate control Control mode Current Switching frequency (min) (kHz) 0.2 Switching frequency (max) (kHz) 0.2 Operating temperature range (°C) -40 to 125 Type Module
UNKNOWN (EUX) 14 See data sheet
  • Supports wide input voltage range: 40V to 60V
  • Rated output power: 1.6kW
  • Peak power: 2.4kW (< 200ms)
  • Fully regulated output voltage: 12V
  • Typical peak efficiency: 97.6% at 48V and 97.6% at 54V
  • Typical full load efficiency: 96.8% at 48V and 96.6% at 54V
  • Non-isolated design
  • Typical switching frequency: 200kHz
  • Supports PMBus communication
  • Fully protected:
    • Input UVLO
    • Input OVP
    • Output OVP
    • Output OCP
    • OTP
  • Typical output voltage ripple: 100mV
  • Heat spreader for top side cooling
  • Mechanical dimensions: 58.4mm × 36.8mm × 15.5mm
  • Supports wide input voltage range: 40V to 60V
  • Rated output power: 1.6kW
  • Peak power: 2.4kW (< 200ms)
  • Fully regulated output voltage: 12V
  • Typical peak efficiency: 97.6% at 48V and 97.6% at 54V
  • Typical full load efficiency: 96.8% at 48V and 96.6% at 54V
  • Non-isolated design
  • Typical switching frequency: 200kHz
  • Supports PMBus communication
  • Fully protected:
    • Input UVLO
    • Input OVP
    • Output OVP
    • Output OCP
    • OTP
  • Typical output voltage ripple: 100mV
  • Heat spreader for top side cooling
  • Mechanical dimensions: 58.4mm × 36.8mm × 15.5mm

The LMM104RM0 module is an evolution within the TI intermediate bus converters family. This module is a high-efficiency, regulated, non-isolated, 1.6kW thermal design power (TDP), in a standard quarter-brick footprint. The modular design provides a high-power density power conversion from 48V bus to a regulated 12V output, with options for parallel connection with multiple modules and current sharing through active-current control.

The LMM104RM0 module is an evolution within the TI intermediate bus converters family. This module is a high-efficiency, regulated, non-isolated, 1.6kW thermal design power (TDP), in a standard quarter-brick footprint. The modular design provides a high-power density power conversion from 48V bus to a regulated 12V output, with options for parallel connection with multiple modules and current sharing through active-current control.

Download View video with transcript Video
Request more information

The full data sheet and additional document(s), resources etc. are available. Request now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet LMM104RM0 Regulated 48V − 12V Intermediate Bus Converter datasheet PDF | HTML 30 Sep 2025
Technical article Kompromisse bei der Stromversorgung bei der Vorbereitung auf die nächste Welle des KI-ComputingWachstums PDF | HTML 26 Nov 2025
Technical article 為下一波 AI 運算成長做好準備:功率傳輸的權衡考量 PDF | HTML 26 Nov 2025
Technical article 차세대 AI 컴퓨팅 성장을 대비한 전력 공급 관리 PDF | HTML 26 Nov 2025
Technical article Power delivery trade-offs when preparing for the next wave of AI computing growth PDF | HTML 10 Oct 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Design tool

LMM104RM0-DESIGN 1.6kW 48-to-12V regulated intermediate bus converter

1.6kW 48-to-12V regulated intermediate bus converter
Supported products & hardware

Supported products & hardware

Products
AC/DC converters
  • LMM104RM0 1.6kW, 48V-to-12V regulated intermediate bus converter
Package Pins CAD symbols, footprints & 3D models
UNKNOWN (EUX) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos