Packaging information
Package | Pins SSOP (DBQ) | 24 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 50 | TUBE |
Features for the TLC59283
- 16-channel, constant-current sink output with on and off control
- Constant-current sink capability: 35mA (VCC ≤ 3.6V), 45mA (VCC > 3.6V)
- LED power-supply voltage: up to 10V
- VCC = 3V to 5.5V
- Constant-current accuracy:
- Channel-to-channel: ±1.4% (typ), ±3% (max)
- Device-to-device: ±2% (typ), ±4% (max)
- CMOS logic level I/O
- Data transfer rate: 35MHz
- BLANK pulse width: 50ns
- Pre-charge FET for ghosting reduction
- Grouped switching delay for noise reduction
- Operating temperature: –40°C to +85°C
Description for the TLC59283
The TLC59283 is a 16-channel, constant-current sink light-emitting diode (LED) driver. Each channel can be individually controlled with a simple serial communications protocol that is compatible with 3.3V or 5V CMOS logic levels, depending on the operating VCC. When the serial data buffer is loaded, a LAT rising edge transfers the data to the OUTn outputs. The BLANK pin can be used to turn off all OUTn outputs during power-on and output data latching to prevent unwanted image displays during these times. The constant-current value of all 16 channels is set by a single external resistor.
Each constant-current output has a pre-charge field-effect transistor (FET) that can reduce ghosting on the multiplexing (dynamic) drive LED display. Multiple TLC59283s can be cascaded together to control additional LEDs from the same processor.