Packaging information
Package | Pins null | 0 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 50 | TUBE |
Features for the TLC59461
- 16 Channels, Constant Current Sink Output
- 40-mA Capability (Constant Current Sink)
- 12-Bit (4096 Steps) Grayscale PWM Control
- 6-Bit (64 Steps) Dot Correction
- LED Power-Supply Voltage up to 17 V
- VCC = 3.0 V to 5.5 V
- Constant Current Accuracy:
- Channel-to-Channel = ±1% (typ)
- Device-to-Device = ±2% (typ)
- 30-MHz Data Transfer Rate
- 33-MHz Grayscale PWM Clock
- Extended Serial Interface
- CMOS Level I/O
- Schmitt Buffer Input
- Readable Error Information:
- Continuous Base LED Open Detection (LOD)
- Thermal Error Flag (TEF)
- Noise Reduction:
- 4-Channel Grouped Delay
- Operating Temperature: -40°C to +85°C
- APPLICATIONS
- Monochrome, Multicolor, Full-Color LED Displays
- LED Signboards
- Display Backlighting
Description for the TLC59461
The TLC59461 is a 16-channel, constant current sink LED driver. Each channel is individually adjustable with 4096 pulse-width modulated (PWM) steps and 64 constant current sink steps for dot correction. The dot correction adjusts the brightness variations between LEDs. Both grayscale control and dot correction are accessible via serial interface. The maximum current value of all 16 channels can be set by a single external resistor.
The TLC59461 has two error information circuits: one for LED open detection (LOD), and a thermal error flag (TEF). LOD detects a broken or disconnected LED during display period. TEF indicates an over-temperature condition.
To allow lower power dissipation, the TLC59461 does not implement the Auto Output Off function available in the TLC5946.