56-pin (DCA) package image

TLC6C5748QDCARQ1 ACTIVE

48-channel, 16-bit, PWM LED driver with internal current settings

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTSSOP (DCA) | 56
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,000 | LARGE T&R

Features for the TLC6C5748-Q1

  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
  • 48 constant current sink output channels
  • Sink current capability with maximum MC, DC, and BC data:
    • 23.9 mA (VCC ≤ 3.6 V, MC = 5)
    • 31.9 mA (VCC > 3.6 V, MC = 7)
  • Grayscale (GS) control:
    • 16-bit (65, 536 steps) with enhanced spectrum or conventional PWM
  • Maximum Current (MC) control:
    • 3 bits (8 steps) with a 3-mA to 30-mA range
    • 3 MC sets for each color group
  • Dot Correction (DC) control:
    • 7 bits (128 steps) with a 26.2% to 100% range
  • Global brightness control (BC):
    • 7 bits (128 steps) with a 10% to 100% range
    • 3 BC sets for each color group
  • LED power-supply voltage: up to 10 V
  • VCC: 3.0 V to 5.5 V
  • Constant-current accuracy:
    • Channel-to-channel: ±2% (typ), ±5% (max)
    • Device-to-device: ±2% (typ), ±4% (max)
  • Data transfer rate: 25 MHz
  • Grayscale control clock: 33 MHz
  • Auto display repeat
  • Display timing reset
  • Auto data refresh (GS and DC only)
  • LED Open Detection (LOD)
  • LED Short Detection (LSD)
  • UVLO sets default data
  • Delay switching to prevent inrush current
  • Operating temperature: –40°C to +125°C

Description for the TLC6C5748-Q1

The TLC6C5748-Q1 is a 48-channel, constant-current sink driver. Each channel has an individually-adjustable, pulse width modulation (PWM), grayscale (GS) brightness control with 65,536 steps and 128 steps of constant-current dot correction (DC). DC adjusts brightness deviation between channels. All channels have a 128-step global brightness control (BC). BC adjusts brightness deviation between the R, G, B color group. The eight-step maximum current control (MC) selects the maximum output current range for all channels of each color group. GS, DC, BC, and MC data are accessible with a serial interface port.

The TLC6C5748-Q1 has three error flags: LED open detection (LOD), LED short detection (LSD) and thermal shutdown (TSD). The error detection results can be read with a serial interface port.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more