6-pin (DBV) package image

TPS22810DBVT ACTIVE

18-V, 3-A, 79-mΩ load switch with adj. rise time and adj. output discharge

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS22810DBVR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBV) | 6
Operating temperature range (°C) -40 to 105
Package qty | Carrier 250 | SMALL T&R

Features for the TPS22810

  • Integrated Single Channel Load Switch
  • Ambient Operating Temperature:
    –40°C to +105°C
    • SOT23-6 (DBV): 2-A Maximum Continuous Current 1
    • WSON (DRV): 3-A Maximum Continuous Current 1
  • Input Voltage Range: 2.7 V to 18 V
  • Absolute Maximum Input Voltage: 20 V
  • On-Resistance (RON)
    • RON = 79 mΩ (typical) at VIN = 12 V
  • Quiescent Current
    • 62 µA (typical) at VIN = 12 V
  • Shutdown Current
    • 500 nA (typical) at VIN = 12 V
  • Thermal Shutdown
  • Undervoltage Lock-Out (UVLO)
  • Adjustable Quick Output Discharge (QOD)
  • Configurable Rise Time With CT Pin
  • SOT23-6 Package
    • 2.9-mm × 2.8-mm, 0.95-mm Pitch
      1.45-mm Height (DBV)
  • WSON Package
    • 2-mm × 2-mm, 0.65-mm Pitch
      0.75-mm Height (DRV)
  • ESD Performance Tested per JESD 22
    • ±2-kV HBM and ±1-kV CDM
    (1)

(1)Thermal performance must be considered

Description for the TPS22810

The TPS22810 is a single channel load switch with configurable rise time and with an integrated quick output discharge (QOD). In addition, the device features thermal shutdown to protect the device against high junction temperature. Because of this, safe operating area of the device is inherently ensured. The device contains an N-channel MOSFET that can operate over an input voltage range of 2.7 V to 18 V. SOT23-5 (DBV) package can support a maximum current of 2 A. WSON (DRV) package can support a maximum current of 3 A. The switch is controlled by an on and off input, which is capable of interfacing directly with low-voltage control signals.

The configurable rise time of the device greatly reduces inrush current caused by large bulk load capacitances, thereby reducing or eliminating power supply droop. Undervoltage lock-out is used to turn off the device if the VIN voltage drops below a threshold value, ensuring that the downstream circuitry is not damaged by being supplied by a voltage lower than intended. The configurable QOD pin controls the fall time of the device to allow design flexibility for power down.

The TPS22810 is available in a leaded, SOT-23 package (DBV) which allows to visually inspect solder joints, as well as a WSON package (DRV). The device is characterized for operation over the free-air temperature range of –40˚C to +105˚C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS22810DBVR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more