26-pin (RQP) package image

TPS259850RQPR ACTIVE

4.5-V to 16-V, 0.59-mΩ, 80-A stackable compact eFuse with accurate and fast current monitor

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN-HR (RQP) | 26
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS25985

  • Input operating voltage range: 4.5 V to 16 V
    • 20-V absolute maximum
    • Withstands negative voltages up to –1 V at output
  • Integrated FET with low on-resistance: 0.59 mΩ (typ.)
  • Rated for 60-A RMS current and 80-A peak current
  • Supports parallel connection of multiple eFuses for higher current support
    • Active device state synchronization and load sharing during start-up and steady-state for unlimited scalability
  • Robust overcurrent protection
    • Adjustable overcurrent threshold (IOCP): 10 A to 60 A with accuracy of ±6% (max.)
    • Circuit-breaker response during steady state operation with adjustable transient blanking timer (ITIMER) to support peak currents up to 2 × IOCP
    • Adjustable active current limit during start-up (ILIM)
  • Robust short-circuit protection
    • Fast-trip response (< 200 ns) to output short-circuit events
    • Adjustable (2 × IOCP )and fixed thresholds
    • Immune to supply line transients — no nuisance tripping
  • Precise analog load current monitoring
    • ±1.4% accuracy
    • > 500-kHz bandwidth
  • Fast overvoltage protection (fixed 16.6-V threshold)
  • Adjustable output slew rate control (dVdt) for inrush current protection
  • Active high enable input with adjustable undervoltage lockout (UVLO)
  • Overtemperature Protection (OTP) to ensure FET SOA
    • Assured FET SOA: 12 W√s
  • Integrated FET health monitoring and reporting
  • Analog die temperature monitor output (TEMP)
  • Dedicated fault indication pin (FLT)
  • Power Good indication pin (PG)
  • Uncommitted general purpose fast comparator
  • Small footprint: QFN 4.5-mm × 5-mm, 0.6-mm pitch
    • 29-mil clearance between power and GND pins
  • 100% Pb Free

Description for the TPS25985

The TPS25985x is an integrated, high-current circuit protection and power management solution in a small package. The device provides multiple protection modes using very few external components and is a robust defense against overloads, short-circuits, and excessive inrush current.

Applications with particular inrush current requirements can set the output slew rate with a single external capacitor. Output current limit level can be set by user as per system needs. A user adjustable overcurrent blanking timer allows systems to support transient peaks in the load current without tripping the eFuse.

Multiple TPS25985x devices can be connected in parallel to increase the total current capacity for high power systems. All devices actively synchronize their operating state and share current during start-up as well as steady state to avoid over-stressing some of the devices which can result in premature or partial shutdown of the parallel chain.

An integrated fast and accurate sense analog load current monitor facilitates predictive maintenance and advanced dynamic platform power management techniques such as Intel PSYS and PROCHOT# to maximize system throughput and power supply utilization.

The devices are characterized for operation over a junction temperature range of –40°C to +125°C.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more