Home Power management Supervisor & reset ICs Reset & watchdog ICs

TPS3839

ACTIVE

Product details

Rating Catalog Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 0.9, 1.1, 1.52, 1.67, 2.325, 2.63, 2.93, 3.08, 4.38 Features Ease-of-use, Manual reset capable, Reset time delay, Undervoltage monitor only Reset threshold accuracy (%) 1.6 Iq (typ) (mA) 0.00015 Output driver type/reset output Active-low, Push-Pull Time delay (ms) 200 Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 85
Rating Catalog Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 0.9, 1.1, 1.52, 1.67, 2.325, 2.63, 2.93, 3.08, 4.38 Features Ease-of-use, Manual reset capable, Reset time delay, Undervoltage monitor only Reset threshold accuracy (%) 1.6 Iq (typ) (mA) 0.00015 Output driver type/reset output Active-low, Push-Pull Time delay (ms) 200 Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 85
SOT-23 (DBZ) 3 6.9204 mm² (2.92 mm × 2.37 mm) X2SON (DQN) 4 1 mm² (1 mm × 1 mm)
  • Ultralow Supply Current: 150 nA (Typical)
  • Operating Supply Voltage: 0.9 V to 6.5 V
  • Valid Reset for VDD > 0.6 V
  • Push-Pull RESET Output
  • Factory-Trimmed Reset Threshold Voltages
  • Temperature Range: –40°C to 85°C
  • Packages: 1-mm × 1-mm X2SON or 3-Pin SOT23
  • Ultralow Supply Current: 150 nA (Typical)
  • Operating Supply Voltage: 0.9 V to 6.5 V
  • Valid Reset for VDD > 0.6 V
  • Push-Pull RESET Output
  • Factory-Trimmed Reset Threshold Voltages
  • Temperature Range: –40°C to 85°C
  • Packages: 1-mm × 1-mm X2SON or 3-Pin SOT23

The TPS3831 and TPS3839 devices (both referred to as TPS383x) are ultralow current (150 nA, typical), voltage supervisory circuits that monitor a single voltage. Both devices initiate an active-low reset signal whenever the VDD supply voltage drops below the factory-trimmed reset threshold voltage. The reset output remains low for 200 ms (typical) after the VDD voltage rises above the threshold voltage and hysteresis. These devices are designed to ignore fast transients on the VDD pin. The TPS3831 device includes a manual reset input that forces RESET low when MR is low.

The ultralow current consumption of 150 nA makes these voltage supervisors ideal for use in low-power and portable applications. The TPS383x devices are specified to have the correct output logic state for supply voltages down to 0.6 V.

The TPS383x devices feature precision factory-trimmed threshold voltages and extremely low-power operation. The TPS3831 device is available in a 4-pin, 1-mm × 1-mm (DQN) X2SON package. The TPS3839 device is available in a 3-pin SOT23 (DBZ) package or a 4-pin, 1-mm × 1-mm (DQN) X2SON package.

The TPS3831 and TPS3839 devices (both referred to as TPS383x) are ultralow current (150 nA, typical), voltage supervisory circuits that monitor a single voltage. Both devices initiate an active-low reset signal whenever the VDD supply voltage drops below the factory-trimmed reset threshold voltage. The reset output remains low for 200 ms (typical) after the VDD voltage rises above the threshold voltage and hysteresis. These devices are designed to ignore fast transients on the VDD pin. The TPS3831 device includes a manual reset input that forces RESET low when MR is low.

The ultralow current consumption of 150 nA makes these voltage supervisors ideal for use in low-power and portable applications. The TPS383x devices are specified to have the correct output logic state for supply voltages down to 0.6 V.

The TPS383x devices feature precision factory-trimmed threshold voltages and extremely low-power operation. The TPS3831 device is available in a 4-pin, 1-mm × 1-mm (DQN) X2SON package. The TPS3839 device is available in a 3-pin SOT23 (DBZ) package or a 4-pin, 1-mm × 1-mm (DQN) X2SON package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TLV809E ACTIVE Low-power voltage supervisor (reset IC) with active-low push-pull output Enhanced accuracy (0.5%) with more output topologies and wider fixed time delay range
TPS3831 ACTIVE 150-nA, ultra-low power, supply voltage monitor Offers a manual reset pin with similar specifications as the TPS3839.
Same functionality with different pin-out to the compared device.
TLV841 ACTIVE Ultra-low-voltage nanopower supervisor with adjustable release delay in wafer chip-scale package Enhanced accuracy (0.5%) in smaller WCSP (0.73 mm x 0.73 mm)

Technical documentation

No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet TPS383x 150-nA, Ultralow Power, Supply Voltage Monitor datasheet (Rev. D) PDF | HTML Jul 1, 2015
Application note Voltage Supervisors (Reset ICs): Frequently Asked Questions (FAQs) (Rev. A) Mar 17, 2020
Selection guide Voltage Supervisors (Reset ICs) Quick Reference Guide (Rev. H) Feb 28, 2020
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics Jun 28, 2019
Technical article Tips and tricks for optimizing your voltage supervisor PDF | HTML Mar 7, 2017
Application note Using Voltage Supervisor for Input Over-Voltage Protection in LED Drivers May 20, 2013
Application note Using the TPS3839/1yxx as an Adjustable Supply Voltage Supervisor Aug 16, 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS3839A09 Unencrypted PSpice Transient Model Package (Rev. A)

SBVM234A.ZIP (87 KB) - PSpice model
Supported products & hardware
Simulation model

TPS3839E16 Unencrypted PSpice Transient Model Package (Rev. A)

SBVM246A.ZIP (39 KB) - PSpice model
Supported products & hardware
Simulation model

TPS3839G12 Unencrypted PSpice Transient Model Package (Rev. A)

SBVM243A.ZIP (37 KB) - PSpice model
Supported products & hardware
Simulation model

TPS3839G18 Unencrypted PSpice Transient Model Package (Rev. A)

SBVM245A.ZIP (40 KB) - PSpice model
Supported products & hardware
Simulation model

TPS3839G25 PSpice Transient Model

SBVM519.ZIP (38 KB) - PSpice model
Supported products & hardware
Simulation model

TPS3839G25 Unencrypted PSpice Transient Model

SBVM520.ZIP (2 KB) - PSpice model
Supported products & hardware
Simulation model

TPS3839G33 Unencrypted PSpice Transient Model Package (Rev. A)

SBVM244A.ZIP (40 KB) - PSpice model
Supported products & hardware
Simulation model

TPS3839K33 Unencrypted PSpice Transient Model Package (Rev. A)

SBVM235A.ZIP (40 KB) - PSpice model
Supported products & hardware
Simulation model

TPS3839K50 Unencrypted PSpice Transient Model Package (Rev. A)

SBVM251A.ZIP (85 KB) - PSpice model
Supported products & hardware
Simulation model

TPS3839L30 Unencrypted PSpice Transient Model Package (Rev. A)

SBVM250A.ZIP (79 KB) - PSpice model
Supported products & hardware
Reference design

TIDA-00449 — 10s Battery Pack Monitoring, Balancing, and Comprehensive Protection. 50A Discharge Reference Design

This reference design is ready tested for 10 cells in series battery pack monitoring, balancing and protection for power tools. Power tools increasingly use highly power-dense Li-Ion or Li-Iron phosphate cells based battery packs that need to be protected from explosion due to incorrect charging or (...)

Supported products & hardware
Reference design

TIDA-00600 — Power and Battery Management Reference Design for CC2530 ZigBee Wireless MCU

The main focus of the TIDA-00600 is to provide a small size and cost optimized power management solution for ZigBee systems that requires both a rechargable battery and DC connector power supply. TIDA-00600 design provides test data, design guide and Gerber files for the power management segment.

(...)

Supported products & hardware
Reference design

TIDA-010055 — Non-isolated power architecture with diagnostics reference design for protection relay modules

This reference design showcases non-isolated power supply architectures for protection relays with analog input/output and communication modules generated from 5-, 12-, or 24-V DC input. To generate the power supplies the design uses DC/DC converters with an integrated FET, a power module with an (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBZ) 3 Ultra Librarian
X2SON (DQN) 4 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos