Packaging information
Package | Pins HVSSOP (DGN) | 8 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 2,500 | LARGE T&R |
Features for the TPS92611-Q1
- Qualified for Automotive Applications
- AEC-Q100 Qualified With the Following Results:
- Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
- Device HBM ESD Classification Level H2
- Device CDM ESD Classification Level C3B
- Functional safety
capable
- Documentation available to aid functional safety system design
- Single-Channel Constant-Current LED Driver With PWM Dimming
- Wide Input-Voltage Range: 4.5 V–40 V
- Constant Output Current, Adjustable by Sense Resistor
- Precision Current Regulation, Tolerance ±4.6%
- Maximum Current: 300 mA
- Heat Sharing With External Resistor
- Low Dropout Voltage (Current-Sense Voltage Drop Included)
- Maximum Dropout: 150 mV at 10 mA
- Maximum Dropout: 400 mV at 70 mA
- Maximum Dropout: 700 mV at 150 mA
- Maximum Dropout: 1.3 V at 300 mA
- Diagnostics and
Protection
- LED Open-Circuit and Short-Circuit Detection With Auto-Recovery
- Diagnostic-Enable With Adjustable Threshold for Low-Dropout Operation
- Fault Bus up to 15 Devices, Configurable As Either One-Fails–All-Fail or Only-Failed-Channel Off
- Low Quiescent Current and Fault-Mode Current (<250 µA per Device)
- Operating Junction Temperature Range: –40°C to 150°C
Description for the TPS92611-Q1
With LEDs being widely used in automotive applications, simple LED drivers are more and more popular. Compared to discrete solutions, a low-cost monolithic solution lowers system-level component counts and significantly improves current accuracy and reliability.
The TPS92611-Q1 device is a simple single-channel high-side LED driver operating from an automotive car battery. It is a simple and elegant solution, with LED diagnostics, to deliver constant current for a single LED string. Its one-fails–all-fail feature is able to work together with other LED drivers, such as the TPS9261x-Q1, TPS9263x-Q1, and TPS9283x-Q1 devices, to address different requirements.