TPS7H4002-SP

ACTIVE

Radiation-hardened QMLV, 3-V to 5.5-V input, 3-A, synchronous step-down converter

TPS7H4002-SP

ACTIVE

Product details

Iout (max) (A) 3 Vin (min) (V) 3 Vin (max) (V) 5.5 Topology Buck Type Converter Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 1000 Features Enable, Frequency synchronization, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, Tracking, UVLO adjustable Control mode current mode Vout (min) (V) 0.804 Vout (max) (V) 5.3 Rating Space Operating temperature range (°C) -55 to 125 Iq (typ) (A) 0.0025
Iout (max) (A) 3 Vin (min) (V) 3 Vin (max) (V) 5.5 Topology Buck Type Converter Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 1000 Features Enable, Frequency synchronization, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, Tracking, UVLO adjustable Control mode current mode Vout (min) (V) 0.804 Vout (max) (V) 5.3 Rating Space Operating temperature range (°C) -55 to 125 Iq (typ) (A) 0.0025
CFP (HKH) 20 93.726 mm² 12.7 x 7.38 DIESALE (KGD) See data sheet
  • Radiation performance:
    • Radiation-hardness-assured up to TID 100 krad(Si)
    • SEL, SEB, and SEGR immune to LET = 75 MeV-cm2/mg
    • SET and SEFI characterized up to LET = 75 MeV-cm2/mg
  • Peak efficiency: 96.9% (VO = 2.5 V)
  • Integrated 50-mΩ and 35-mΩ MOSFETs
  • Power rail: 3 to 5.5 V on VIN
  • 3-A maximum output current
  • Flexible switching frequency options:
    • 100-kHz to 1-MHz adjustable internal oscillator
    • External sync capability: 100 kHz to 1 MHz
    • SYNC pin can be configured as a 500-kHz output for primary-secondary applications
  • 0.807-V ±1.5% voltage reference over temperature, radiation, and line and load regulation
  • Monotonic start-up into prebiased outputs
  • Adjustable soft start through external capacitor
  • Input enable and power-good output for power sequencing
  • Power good output monitor for undervoltage and overvoltage
  • Adjustable input undervoltage lockout (UVLO)
  • 20-pin ultra-small, thermally-enhanced ceramic flatpack package (HKH) for space applications
  • Radiation performance:
    • Radiation-hardness-assured up to TID 100 krad(Si)
    • SEL, SEB, and SEGR immune to LET = 75 MeV-cm2/mg
    • SET and SEFI characterized up to LET = 75 MeV-cm2/mg
  • Peak efficiency: 96.9% (VO = 2.5 V)
  • Integrated 50-mΩ and 35-mΩ MOSFETs
  • Power rail: 3 to 5.5 V on VIN
  • 3-A maximum output current
  • Flexible switching frequency options:
    • 100-kHz to 1-MHz adjustable internal oscillator
    • External sync capability: 100 kHz to 1 MHz
    • SYNC pin can be configured as a 500-kHz output for primary-secondary applications
  • 0.807-V ±1.5% voltage reference over temperature, radiation, and line and load regulation
  • Monotonic start-up into prebiased outputs
  • Adjustable soft start through external capacitor
  • Input enable and power-good output for power sequencing
  • Power good output monitor for undervoltage and overvoltage
  • Adjustable input undervoltage lockout (UVLO)
  • 20-pin ultra-small, thermally-enhanced ceramic flatpack package (HKH) for space applications

The TPS7H4002-SP is a radiation hardened, 5.5-V, 3-A synchronous step-down converter, which is optimized for small designs through high efficiency and by integrating the high-side and low-side MOSFETs. Further space savings are achieved through current mode control, which reduces component count, and a high switching frequency, which reduces the inductor footprint.

The output voltage startup ramp is controlled by the SS/TR pin which allows operation as either a stand alone power supply or in tracking situations. Power sequencing is also possible by correctly configuring the enable and the open drain power good pins. In addition, the TPS7H4002-SP can be configured in primary-secondary mode for parallel operation.

Cycle-by-cycle current limiting on the high-side FET protects the device in overload situations and is enhanced by a low-side sourcing current limit which prevents current runaway. There is also a low-side sinking current limit which turns off the low-side MOSFET to prevent excessive reverse current. Thermal shutdown disables the part when die temperature exceeds thermal limit.

The TPS7H4002-SP is a radiation hardened, 5.5-V, 3-A synchronous step-down converter, which is optimized for small designs through high efficiency and by integrating the high-side and low-side MOSFETs. Further space savings are achieved through current mode control, which reduces component count, and a high switching frequency, which reduces the inductor footprint.

The output voltage startup ramp is controlled by the SS/TR pin which allows operation as either a stand alone power supply or in tracking situations. Power sequencing is also possible by correctly configuring the enable and the open drain power good pins. In addition, the TPS7H4002-SP can be configured in primary-secondary mode for parallel operation.

Cycle-by-cycle current limiting on the high-side FET protects the device in overload situations and is enhanced by a low-side sourcing current limit which prevents current runaway. There is also a low-side sinking current limit which turns off the low-side MOSFET to prevent excessive reverse current. Thermal shutdown disables the part when die temperature exceeds thermal limit.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS50601A-SP ACTIVE Radiation-hardened QMLV, 3-V to 7-V input, 6-A synchronous step-down converter 6-A Radiation-hardened-assured (RHA) option in ceramic package.
TPS7H4001-SP ACTIVE Radiation-hardened, QMLV and QMLP, 3-V to 7-V input 18-A synchronous step-down converter 18-A product has the ability to parallel devices together to scale the solution up to 72 A.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 16
Type Title Date
* Data sheet TPS7H4002-SP Radiation-Hardness-Assured 3-V to 5.5-V Input, 3-A Synchronous Step Down Converter datasheet (Rev. B) PDF | HTML 24 Jan 2022
* SMD TPS7H4002-SP SMD 5962-20210 02 Sep 2021
* Radiation & reliability report TPS7H4002-SP Total Ionizing Dose (TID) (Rev. A) 31 Aug 2021
* Radiation & reliability report TPS7H4002-SP Neutron Displacement Damage (NDD) Characterization 28 Jul 2021
* Radiation & reliability report Single-Event Effects Test Report of the TPS7H4002-SP Sync Step-Down Converter 10 Jun 2021
Application note Using Space Grade Power Components to Power Microchip RTAX-S/SL FPGA PDF | HTML 29 Sep 2023
More literature TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. A) 31 Aug 2023
Application note QML flow, its importance, and obtaining lot information (Rev. C) 30 Aug 2023
Application note Space Grade Power Solution for Microsemi RTG4 PDF | HTML 02 May 2023
Application note Heavy Ion Orbital Environment Single-Event Effects Estimations (Rev. A) PDF | HTML 17 Nov 2022
Application note Single-Event Effects Confidence Interval Calculations (Rev. A) PDF | HTML 19 Oct 2022
Selection guide TI Space Products (Rev. I) 03 Mar 2022
Application brief Why Radiation Hardness Matters for Point-of-Load Converters PDF | HTML 13 Jan 2022
Application note DLA Standard Microcircuit Drawings (SMD) and JAN Part Numbers Primer 21 Aug 2020
Application note Hermetic Package Reflow Profiles, Termination Finishes, and Lead Trim and Form PDF | HTML 18 May 2020
E-book Radiation Handbook for Electronics (Rev. A) 21 May 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7H4002EVM-CVAL — TPS7H4002-SP evaluation module for 3-A, 3-V to 5.5-V input, synchronous step-down converter

The TPS7H4002EVM-CVAL demonstrates how the radiation-hardened TPS7H4002-SP buck converter provides a regulated power rail capable of load current up to 3 A to support typical space-grade power-managemnet applications.

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS7H4002-SP PSpice Model

SLVMDO0.ZIP (26 KB) - PSpice Model
Simulation model

TPS7H4002-SP PSpice Transient Model

SLVMDO1.ZIP (42 KB) - PSpice Model
Calculation tool

SLVRBH9 TPS7H4002-SP Buck Converter Calculator

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS7H4002-SP Radiation-hardened QMLV, 3-V to 5.5-V input, 3-A, synchronous step-down converter
Package Pins Download
CFP (HKH) 20 View options
DIESALE (KGD)

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos