text.skipToContent text.skipToNavigation

LM5106MMX/NOPB ACTIVE

1.2-A, 1.8-A 100-V half bridge gate driver with 8V-UVLO and programmable dead-time

NEW - Custom reel may be available
Inventory: 7,814  
 

Quality information

RoHS
REACH
Lead finish / Ball material SN
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
VSSOP (DGS) | 10 3,500 | LARGE T&R
Custom reel may be available
-40 to 125
Package | Pins VSSOP (DGS) | 10
Package qty | Carrier: 3,500 | LARGE T&R
Custom reel may be available
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the LM5106

  • Drives Both a High-Side and Low-Side N-Channel
    MOSFET
  • 1.8-A Peak Output Sink Current
  • 1.2-A Peak Output Source Current
  • Bootstrap Supply Voltage Range up to 118-V DC
  • Single TTL Compatible Input
  • Programmable Turn-On Delays (Dead-Time)
  • Enable Input Pin
  • Fast Turn-Off Propagation Delays (32 ns Typical)
  • Drives 1000 pF with 15-ns Rise and 10-ns Fall Time
  • Supply Rail Under-Voltage Lockout
  • Low Power Consumption
  • WSON-10 (4 mm × 4 mm) and VSSOP-10 Package

Description for the LM5106

The LM5106 is a high voltage gate driver designed to drive both the high side and low side N-Channel MOSFETs in a synchronous buck or half bridge configuration. The floating high side driver is capable of working with rail voltages up to 100V. The single control input is compatible with TTL signal levels and a single external resistor programs the switching transition dead-time through tightly matched turn-on delay circuits. The robust level shift technology operates at high speed while consuming low power and provides clean output transitions. Under-voltage lockout disables the gate driver when either the low side or the bootstrapped high side supply voltage is below the operating threshold. The LM5106 is offered in the VSSOP-10 or thermally enhanced 10-pin WSON plastic package.

Pricing


Qty Price (USD)
1-99 1.261
100-249 1.042
250-999 0.748
1,000+ 0.563

Additional package qty | carrier options

Package qty | Carrier 1,000 | LARGE T&R
Inventory 56,909
Qty | Price (USD) 1ku | 0.563 1-99 1.261 100-249 1.042 250-999 0.748 1,000+ 0.563
Custom reel may be available