Packaging information
Package | Pins SSOP (DBQ) | 24 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 50 | TUBE |
Features for the TLC59281
- Channel-to-Channel = ±1%
- Device-to-Device = ±1%
- LED Video Displays
- Message Boards
- Illumination
All trademarks are the property of their respective owners.
Description for the TLC59281
The TLC59281 is a 16-channel, constant-current sink LED driver. Each channel can be turned on/off by writing serial data to an internal register. The constant-current value of all 16 channels is set by a single external resistor.