AC/DC & DC/DC converters (integrated FET)
Optimize power conversion with our portfolio of converters for a wide range of power topologies.
Browse by category
Select by topology
Step-down (Buck)
Because DC/DC step-down (buck) converters feature a controller with one or more integrated FETs and an external inductor, they offer a balance of flexibility and ease of use.
Step-up (Boost)
Our low-power boost converters support your need for small solution size, low system cost and high power density.
Buck-boost, inverting & split rail
Our buck-boost, inverting and split-rail converters integrate FETs to reduce component count in your system and simplify your board design.
Isolated
Easily generate one or more isolated positive and negative supplies using a small number of external components. An optocoupler is not required, and devices can be used for isolated applications.
Charge pumps (inductorless)
Our easy-to-use charge pumps offer the industry's smallest solution size and highest performance. They are ideal for low-power industrial, personal electronics and telecommunications applications.
New products
4V to 16V input 25A 4x stackable PMBus® power module with extended security
Approx. price (USD) 1ku | 13
4-V to 16-V input, 25-A remote sense synchronous step-down converter
Approx. price (USD) 1ku | 1.51
4-V to 16-V input, 30-A, remote-sense synchronous step-down converter
Approx. price (USD) 1ku | 1.75
Automotive, 36V, 3A synchronous step-down converter with 1.5uA IQ and low EMI
Approx. price (USD) 1ku | 1.395
Automotive, 36V, 1A synchronous step-down converter with 1.5uA IQ and low EMI
Approx. price (USD) 1ku | 1.31
36V, 1A synchronous step-down converter with 1.5uA IQ and low EMI
Approx. price (USD) 1ku | 1.15
Power trends
Power density
More power, less board space. In addition to being a trend in applications across all markets, it is also one of the key benefits of using a step-down module. Buck modules feature an integrated inductor and FETs to not only minimize power supply size, but also simplify design and help get customers to market faster. On the inside, the centerpiece of each module is a high-efficiency buck regulator surrounded by a layout optimized for thermal performance.
High-density power modules are a great choice for powering high-current digital loads like FPGAs and processors. Use our processor-attach tool to find the best power supply devices to surround your FPGA or processor.
Benefits and trade-offs of various power-module package options
Practical Thermal Design With DC/DC Power Modules (Rev. A)
Enabling Small, Cool and Quiet Power Modules with Enhanced HotRod™ QFN Packaging
Featured products for power density
Low EMI
Mitigating power-supply EMI can be a major challenge for many power-supply designers, so why not make it as simple as possible? With a high level of integration and an internal layout optimized to minimize noise, buck modules are an excellent choice to save design time and help you comply with difficult standards like CISPR 22 Class-B. Take a look below at some of our latest and best DC/DC step-down modules for EMI performance.
Simplify low EMI design with power modules
Package optimization – HotRod™ and enhanced HotRod QFN packages
Further Optimizing EMI with Spread Spectrum
Technical resources
Buck Converter Quick Reference Guide (Rev. B)
Power fundamentals - buck regulator architectures
SWIFT DC/DC Converters Selector Guide (Rev. G)
Discover featured applications
Meet system power requirements of HEVs and EVs with TI buck regulators
Design engineers have many considerations to overcome while managing strict cost and board space targets. We designed and developed our power devices with these challenges in mind.
- High operating temperature range.
- Supports strict electromagnetic compatibility standards such as Comité International Spécial des Perturbations Radioélectriques Class 5.
- Wide input-voltage capability to manage large-input transient conditions.
- Availability in both leaded and nonleaded packages.
Featured resources
- TPSF12C3 – Common-mode active EMI filter (AEF) for three-phase systems
- LMR38020-Q1 – Automotive SIMPLE SWITCHER® power converter 4.2-V to 80-V, 2-A, synchronous buck converter
- LM5180-Q1 – Automotive 65-VIN no-opto flyback converter with 100-V, 1.5-A integrated MOSFET
- LMR38020QEVM – LMR38020-Q1 evaluation module SIMPLE SWITCHER® power converter 80-V, 2-A, synchronous buck, 40-µA IQ
Expand functionality in automotive infotainment and cluster systems with TI buck converters and controllers
Today's automotive infotainment and cluster systems inform, entertain, and connect modern drivers. As we look to the future, the amount of functionality within these systems is only expected to increase. This means more processing power within the same physical space. In order to power these next-generation systems, power converters need to excel in two key aspects.
- High output power-to-package size ratio without overheating.
- Minimized conducted and radiated electromagnetic interference.
Featured resources
- LM61495-Q1 – 10-A automotive buck converter optimized for power density and low EMI
- TPS62813-Q1 – Automotive 2.75-V to 6-V, 3-A step-down converter with fixed Fsw and SYNC in 2x3mm wettable-flanks
- TPS62873-Q1 – Automotive 2.7-V to 6-V input, 15-A, stackable, synchronous buck converter
- Understanding the trade-offs and technologies to increase power density (Rev. C) – White paper
- Advanced Power-Converter Features for Reducing EMI – More literature
Our DC/DC converters and power modules address your power-density and thermal design challenges for enterprise applications
Data centers are crucial for business continuity and reliable communications. Our power-management solutions enable high availability and efficiency when powering high-performance processors while providing regulated power.
- High efficiency, excellent thermal performance and PMBus with telemetry keep data centers cooler while saving energy.
- Fast transient response for reducing output filter size.
- High output-voltage accuracy to power the latest advanced processors.
Featured resources
- TPS546D24AEVM – Fixed frequency synchronous buck converter 2-phase evaluation module
- TPS54KB20EVM – TPS54KB20 step-down converter evaluation module
- TPS54J061EVM – 2.7-V to 16-V, 6-A, step-down converter evaluation board
- Point-of-Load Solutions for Network Interface Cards (NIC) – Application note
- Point-of-Load Designs in Data Center Apps for Intel Xeon Sapphire Rapids Scalabl (Rev. B) – Application note
- WEBENCH-CIRCUIT-DESIGNER – Create customized power supply and active filter circuits
- PSPICE-FOR-TI – PSpice® for TI design and simulation tool
- FUSION_DIGITAL_POWER_DESIGNER – Digital Power Software
Design & development resources
WEBENCH® Power Designer
PSpice® for TI design and simulation tool
Power Stage Designer™ software tool of most commonly used switchmode power supplies
Power Stage Designer is a JAVA-based tool that helps speed up power-supply designs as it calculates voltages and currents of 21 topologies based on user inputs. Additionally, Power Stage Designer contains a Bode plotting tool and a helpful toolbox with various functions to make power supply design (...)