SWIFT™ Point-of-Load DC/DC converters
High-performance conversion for high-current, space-constrained applications
SWIFT DC/DC converters provide a fully-featured, high power density solution to the problem of increasing power requirements with shrinking available PCB area. With input voltages ranging from 3V to 20V and output current capability up to 40A, SWIFT is the go-to brand for powering a high-current, low-voltage digital load from a nominal 12V, 5V, or 3.3V input.
High efficiency
Integrated low Rdson synchronous FETs utilized in SWIFT converters boost efficiency and reduce power dissipation to improve thermal performance.
High power density
As power requirements increase and PCB area shrinks, SWIFT delivers high output current capability with advanced packaging technologies in small solution sizes.
Fully-featured
High-performance features like PMBus capability and high regulation accuracy over line, load, and temperature are hallmarks of the SWIFT portfolio.
Featured products
Featured reference designs
Featured literature
Internally compensated advanced current mode (ACM) (Rev. A)
Internally-compensated advanced current mode offers the transient response of COT with the fixed frequency of current mode.
SWIFT design resources
SWIFT blog series
Ask questions, share knowledge and help solve problems with fellow engineers in TI's E2E™ Community.
Featured videos