Title | Category | Type | Date |
---|---|---|---|
DS90UB933 IBIS Model (Rev. A) | IBIS Model | ZIP | 27 Jul 2018 |
Name | Part# | Type |
---|---|---|
100-MHz 12-bit DS90UB933-Q1 FPD-Link III serializer for STP or coaxial cable evaluation module | DS90UB933-Q1EVM | Evaluation Modules & Boards |
Analog Launchpad software | ALP | Evaluation Modules & Boards |
Automotive 1.3MP Camera Module Reference Design with 12-bit Raw Video Output up to 100MHz PCLK
Camera modules for ADAS applications can be very space constrained. The TIDA-01392 combines a 1.3-MP imager, a 1.9-Gbit/s serializer and the necessary power supplies. All of this functionality is contained on a 20-mm × 20-mm PCB design. The camera module reference design also simplifies (...)
View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.
Name | Part# | Type |
---|---|---|
SPICE-based analog simulation program | TINA-TI | Circuit Design & Simulation |