LMK03328 Ultra-Low Jitter Clock Generator Family With Two Independent PLLs | TI.com

LMK03328 (ACTIVE)

Ultra-Low Jitter Clock Generator Family With Two Independent PLLs

Ultra-Low Jitter Clock Generator Family With Two Independent PLLs - LMK03328
 

Description

The LMK03328 device is an ultra-low-noise clock generator with two fractional-N frequency synthesizers with integrated VCOs, flexible clock distribution and fanout, and pin-selectable configuration states stored in on-chip EEPROM. The device can generate multiple clocks for various multi-gigabit serial interfaces and digital devices, reduces BOM cost and board area, and improves reliability by replacing multiple oscillators and clock distribution devices. The ultra-low-jitter reduces bit error rate (BER) in high-speed serial links.

For each PLL, a differential/single-ended clock or crystal input can be selected as the PLL reference clock. The selected PLL reference input can be used to lock the VCO frequency at an integer or fractional multiple of the reference input frequency. The VCO frequency for the respective PLLs can be tuned between 4.8 GHz and 5.4 GHz. Both PLL/VCOs are equivalent in performance and functionality. Each PLL offers the flexibility to select a predefined or user-defined loop bandwidth, depending on the needs of the application. Each PLL has a post-divider that can be selected between divide-by 2, 3, 4, 5, 6, 7, or 8.

All the output channels can select the divided-down VCO clock from PLL1 or PLL2 as the source for the output divider to set the final output frequency. Some output channels can also independently select the reference input for PLL1 or PLL2 as an alternative source to be bypassed to the corresponding output buffers. The 8-bit output dividers support a divide range of 1 to 256 (even or odd), output frequencies up to 1 GHz, and output phase synchronization capability.

All output pairs are ground-referenced CML drivers with programmable swing that can be interfaced to LVDS or LVPECL or CML receivers with AC coupling. All output pairs can also be independently configured as HCSL outputs or 2x 1.8-V LVCMOS outputs. The outputs offer lower power at 1.8 V, higher performance and power supply noise immunity, and lower EMI compared to voltage-referenced driver designs (such as traditional LVDS and LVPECL drivers). Two additional 3.3-V LVCMOS outputs can be obtained through the STATUS pins. This is an optional feature in case of a need for 3.3-V LVCMOS outputs and device status signals are not needed.

The device features self start-up from on-chip programmable EEPROM or pre-defined ROM memory, which offers multiple custom device modes selectable through pin control and can eliminate the need for serial programming. The device registers and on-chip EEPROM settings are fully programmable via I2C-compatible serial interface. The device slave address is programmable in EEPROM and LSBs are settable with a 3-state pin.

The device provides two frequency margining options with glitch-free operation to support system design verification tests (DVT), such as standard compliance and system timing margin testing. Fine frequency margining (in ppm) can be supported by using a low-cost pullable crystal on the internal crystal oscillator (XO), and selecting this input as the reference to the PLL synthesizer. The frequency margining range is determined by the crystal’s trim sensitivity and the on-chip varactor range. XO frequency margining can be controlled through pin or I2C control for ease-of-use and high flexibility. Coarse frequency margining (in %) is available on any output channel by changing the output divide value through I2C interface, which synchronously stops and restarts the output clock to prevent a glitch or runt pulse when the divider is changed.

Internal power conditioning provide excellent power supply noise rejection (PSNR), reducing the cost and complexity of the power delivery network. The analog and digital core blocks operate from 3.3-V ± 5% supply and output blocks operate from 1.8-V, 2.5-V, 3.3-V ± 5% supply.

Features

  • Ultra Low Noise, High Performance
    • Jitter: 100-fs RMS Typical, FOUT > 100 MHz
    • PSNR: –80 dBc, Robust Supply Noise Immunity
  • Flexible Device Options
    • Up to 8 AC-LVPECL, AC-LVDS, AC-CML, HCSL or LVCMOS Outputs, or Any Combination
    • Pin Mode, I2C Mode, and EEPROM Mode
    • 71-Pin Selectable Pre-Programmed Default Start-Up Options
  • Dual Inputs With Automatic or Manual Selection
    • Crystal Input: 10 to 52 MHz
    • External Input: 1 to 300 MHz
  • Frequency Margining Options
    • Fine Frequency Margining (±50 ppm Typical) Using Low-Cost Pullable Crystal Reference
    • Glitchless Coarse Frequency Margining (%) Using Output Dividers
  • Other Features
    • Supply: 3.3-V Core, 1.8-V, 2.5-V, 3.3-V Output Supply
    • Industrial Temperature Range (–40ºC to +85ºC)
    • Package: 7-mm × 7-mm 48-WQFN

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Ultra-Low Jitter <300fsec-RMS

 
Input Level
Output Level
Output Frequency (Max) (MHz)
Number of Outputs
Pin/Package
Operating Temperature Range (C)
VCC Out (V)
VCC Core (V)
Programmability
LMK03328 CDCM6208 CDCM6208V1F CDCM6208V2G LMK03318 LMK03806
CML
LVDS
LVPECL
XTAL    
CML
LVCMOS
LVDS
LVPECL
XTAL    
CML
LVCMOS
LVDS
LVPECL
XTAL    
CML
LVCMOS
LVDS
LVPECL
XTAL    
LVCMOS
LVDS
LVPECL
XTAL    
Crystal
LVCMOS
LVDS
LVPECL    
CML
HCSL
LVCMOS
LVDS
LVPECL    
CML
HCSL
LVCMOS
LVDS
LVPECL    
CML
HCSL
LVCMOS
LVDS
LVPECL    
CML
HCSL
HSDS
LVCMOS
LVDS    
CML
HCSL
LVCMOS
LVDS
LVPECL    
LVCMOS
LVDS
LVPECL    
1000     800     800     800     1000     2600    
8     8     8     8     8     14    
48WQFN     48VQFN     48VQFN     48VQFN     48WQFN     64WQFN    
-40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85    
3.3
2.5
1.8    
3.3
2.5
1.8    
3.3
2.5
1.8    
3.3
2.5
1.8    
3.3
2.5
1.8    
3.3    
3.3     3.3
2.5
1.8    
3.3
2.5
1.8    
3.3
2.5
1.8    
3.3     3.3    
EEPROM
I2C
Pin configuration    
I2C
Pin configuration
SPI    
I2C
Pin configuration
SPI    
I2C
Pin configuration
SPI    
EEPROM
I2C
Pin configuration    
uWire    

WEBENCH® Designer LMK03328

Recommend Input Frequency Output Frequencies
 MHz
Input Frequency  MHz
 MHz  MHz