Automotive body motors
Accelerating the evolution of passenger comfort and convenience
Search all applications
Why choose TI for your body motor modules?
Speed time to market and optimize board space
By integrating analog features, our motor-control integrated circuits help shorten development time and reduce board space. Our packaging options enable more compact solutions.
Design scalable solutions for a variety of trim options
Our broad range of drivers, transceivers and microcontrollers help you select the right combination of features with scalable options within each product family to enable easy customization.
Elevate your protection and diagnostic features
Our motor drivers have system protection features if unsafe conditions occur, while diagnostic features provide further visibility into the system states.
Our automotive body motor advantages
Save time and space in body motor control module designs
Body motor modules require electronic functions to control their assigned applications but are often size-constrained. Our body motor module products help you accelerate design time and minimize board space.
Benefits:
- Reduce the number of external components by implementing motor drivers that integrate features such as current feedback and slew-rate controls.
- Help minimize the need for additional product packages with our microcontrollers, which include analog circuits often needed for body motor modules.
- Shorten design time and free up board space by choosing our system-basis chips with integrated supervisory features.
Intelligently diagnose and protect body motor modules
Body motor modules monitor external load conditions, identify any faults and report real-time status throughout the vehicle network. Our integrated protection features help you analyze and improve your body motor module designs.
Benefits:
- Build reliable modules that can perform under demanding conditions to accurately sense motor current and real-time control.
- Enable smarter designs for reliable operation with our integrated self-monitoring and sensing features.
- Ensure safe states during fault conditions by using our built-in protection features.
Advantages of Integrated Current Sensing (Rev. B)
Protecting Automotive Motor Drive Systems from Reverse Polarity Conditions (Rev. A)
Enable a scalable approach, from compact drives to complex multiaxis applications
Help minimize design resources for scalable power levels and adapt the number of channels across platforms. From simple to intricate designs, our products help you address present requirements and plan for the future.
Benefits:
- Use our pin-to-pin, scalable drain-to-source on-resistance options to support loads with minimal design changes.
- Future-proof your design with our driver families, which offer an expandable number of output channels.
- Optimize board space and manufacturing by choosing from our leaded or leadless package options.