Ultrasound System: Portable

Block Diagram (SBD) for a portable ultrasound machine using TI’s TMS320 family of processors for beamforming, preprocessing, back-end processing tasks with interface to TI’s Analog Front Ends, pulsers, and output DAC’s.

Block Diagram

Click on the colored blocks to view or sample recommended solutions


AC/DC Supply

Design Considerations

What's New

TI speeds ultrasound design and reduces board space by more than 50% with the TX810, the industry's first integrated transmit/receive switch

Similar to the fixed Ultrasound systems, portable ultrasound systems use an array of receivers to build an image by time shifting, scaling, and intelligently summing echo energy. However, the challenge with developing a portable system is maintaining a acceptable image quality while achieving portability in terms of size and runtime. Often this is accomplished by reducing the number of channels used in the device, trading off image quality and information for a reduction in power consumption and size.

The concept of time shifting and scaling, which is based on receiving signals from a transducer array, provides the ability to "focus" on a single point in the scan region. By subsequently focusing at different points, an image is assembled. Using more integrated solutions can help increase signal integrity and reliability. Using a HV pulsar which integrates the DAC, a low pass filter as well as an amplifier is an example of this, simplifying the filtering requirements and reducing the noise in the transmit signal chain. Likewise using the complete integrated analog portable ultrasound receive frontend reduces the noise and the number of components needed to support the channels used in the design.

Since the output is graphical in nature the use of a touch screen as an interface would allow for a large display while maximizing the use of space to ensure a smaller form factor. Using multiple TI DSPs like a C64XX coupled with an OMAP35XX would allow for a completely integrated backend. In addition to having a powerful core for video acceleration for the graphics display, a Cortex A8 processor will help to handle the management of the OS and touch screen interface which helps keep power consumption down by allowing for one of the processors to be powered down while not in use as well as eliminating another sub system. To compensate for the reduction of channels, post processing can be done to the image by delaying the image display while collecting more dada to render. This would give a more accurate image while trading off the ability to see the image in real-time as well as power consumption on the processor.

Power and Battery Management are key in this system, where key design considerations are ultra-low power consumption and high efficiency driven by the need for extended battery life, and high precision. Additional requirements may drive the need for recording the images, cabled or wireless interfaces for transmission of the images. Also, to enable ease of use, features like touch screen control and display backlighting are key to usability of the device. Adding all these features without significantly increasing power consumption is a huge challenge. Being a medical device it is also important to be able to monitor the amount of power left in the device. Texas Instruments portfolio of Processors, Instrumentation and Buffer Amplifiers, Power and Battery Management such as Impedance tracking and gas gauging, Audio Codecs, and both wired and wireless interface devices provides the ideal tool box for this system.

Application Notes (9)

Title Abstract Type Size (KB) Date Views
HTM 9 KB 08 Jun 2010 965
HTM 8 KB 08 Jun 2010 495
HTM 8 KB 30 Sep 2009 3085
HTM 9 KB 21 Sep 2009 3142
HTM 8 KB 03 Apr 2009 1493
HTM 8 KB 18 Dec 2008 789
HTM 9 KB 07 Nov 2008 801
HTM 8 KB 19 Aug 2008 4657
HTM 9 KB 26 Jul 2007 2106
    

Reference Designs

Description Part # Company
CC1101EM 315 and 433MHz Reference Design CC1101EM433_REFDES Texas Instruments
CC1101EM 868 and 915MHz Reference Design CC1101EM868-915_REFDES Texas Instruments
CC1110EM 315MHz Reference Design CC1110EM315_REFDES Texas Instruments
CC1110EM 433MHz Reference Design CC1110EM433_REFDES Texas Instruments

Selection and Solution Guides

Selection Guides (4)

Title Abstract Type Size (KB) Date Views
PDF 620 KB 03 Jun 2011 3426
PDF 11.6 MB 05 Aug 2010 6555
PDF 5.7 MB 05 Aug 2010 2027
PDF 2.38 MB 08 Jun 2010 2176

Product Bulletin & White Papers

Product Bulletin (2)

Title Abstract Type Size (MB) Date Views
PDF 228 KB 09 Jun 2011 1323
PDF 208 KB 25 Apr 2011 3909

White Papers (12)

Title Abstract Type Size (MB) Date Views
PDF 914 KB 23 Feb 2012 1158
PDF 1014 KB 17 May 2011 2287
PDF 1.45 MB 16 Mar 2011 781
PDF 793 KB 16 Mar 2011 878
PDF 1.69 MB 06 Mar 2011 1092
PDF 562 KB 21 Dec 2010 1360
PDF 423 KB 09 Nov 2010 1099
PDF 333 KB 08 Jun 2010 889
PDF 358 KB 18 Mar 2009 36
HTM 9 KB 11 Nov 2008 2083
PDF 115 KB 03 Nov 2008 819
PDF 187 KB 31 Oct 2008 875

News Releases & Authored Articles

Visit the News Center

Similar End-Equipment Solutions

TI End-Equipment

All TI End-Equipment Solutions

Support and Community

Training & Events

Name Type Available During
Multicore Software Development Kit (MCSDK) Online Training
This self-paced training course provides an introduction to the various components that make up the C66x KeyStone devices.
On-Line Training   On Demand  
Texas Instruments' Training Lab - ARM Tech Conference 2010
This self-paced training course provides an introduction to the various components that make up the C66x KeyStone devices.
On-Line Training   On Demand  
TI's C553x DSPs - industry's lowest price and lowest power DSPs
TI's breakthrough price for DSPS extends sophisticated signal processing and ultra-low-power into new world of cost-sensitive apps
On-Line Training   On Demand  
C66x Multicore SOC Online Training for KeyStone Devices
This self-paced training course provides an introduction to the various components that make up the C66x KeyStone devices
On-Line Training   On Demand  
Sensor Signal Conditioning and Interface for Medical
Explore the various sensor interface techniques and solutions available for medical applications.
On-Line Training   On Demand  

See More Training & Events

Other Support