Space & High Reliability

QMLQ & high-temp

Broad portfolio of high-temperature and Mil-Spec ICs for any mission

Power Management

Broad and innovative ceramic-packaged power management IC portfolio qualified for operation as high as 210C.

Amplifiers

Amplifiers meeting MIL-STD-883, MIL-PRF-35835 (QML) specifications with extended operating temperatures

Logic

Broad portfolio of military-grade and high-temp Logic ICs for application flexibility, higher performance and design longevity.

Processors

Microcontrollers, processors and DSPs for mission needs from low power to high performance

Interface

CAN, RS-232, RS-422/485, LVDS, UART, Ethernet and Line driver devices for military and high temperature applications

Data Converters

High reliability ADCs and DACs for data acquisition in extreme environments

Clocks & Timing

Military-grade '555 timers

Microcontrollers

Microcontrollers, processors and DSPs for high-reliability needs from low power to high performance with wired and wireless options

Technical resources

Watch tutorials on both fundamental and complex concepts that are made easy to understand in just a couple of minutes

Share knowledge, ask questions, and directly engage with the product experts on the TI E2E™ Community

Featured products

SN54LVTH162245

QML Class Q 3.3V ABT 16-Bit Bus Transceiver

SMJ320C6701

QML Class Q Floating Point Digital Signal Processor

Additional resources

Extended life services

TI maintains limited stock of Obsolete devices which are applicable to Aerospace & Defense markets.  TI also has the ability to re-activate obsoleted devices on a limited basis.  Contact your TI  representative to inquire about potential availability or re-activation of obsolete material.