High Temperature Flash for Harsh Environments

The First 210°C Flash Memory in the Market from Texas Instruments


Texas Instruments is now sampling the industry's first high temperature 4MB Flash memory device for Harsh Environments. TI's SM28VLT32-HT provides guaranteed high temperature Flash read and writing operation and small ruggedized packaging tailored for extreme temperature environments. The SM28VLT32-HT has an operating temperature from -55°C up to 210°C designed for data logging and firmware designs.

For a complete portfolio of standard catalog semiconductor ICs for extreme temperature operation go to www.ti.com/ht
These components form a complete signal chain roadmap for high temperature industrial and aerospace electronics applications.

Features and Benefits:

  • 210°C operating temperature
  • 4MB capacity
  • Eliminates upscreening

 

  • Ruggedized packaging options
    • 14-pin ceramic
    • Known Good Die (KGD)


Designed to address development needs for harsh environments in oil and gas, heavy industrial, and avionics applications.


SM28VLT32-HT Block Diagram


14-pin ceramic package

 



Back to top