SWCU194 March 2023 CC1314R10 , CC1354P10 , CC1354R10 , CC2674P10 , CC2674R10
Table 20-74 lists the memory-mapped registers for the AUX_EVCTL registers. All register offset addresses not listed in Table 20-74 should be considered as reserved locations and the register contents should not be modified.
| Offset | Acronym | Register Name | Section |
|---|---|---|---|
| 0h | EVSTAT0 | Event Status 0 | Section 20.8.3.1 |
| 4h | EVSTAT1 | Event Status 1 | Section 20.8.3.2 |
| 8h | EVSTAT2 | Event Status 2 | Section 20.8.3.3 |
| Ch | EVSTAT3 | Event Status 3 | Section 20.8.3.4 |
| 10h | SCEWEVCFG0 | Sensor Controller Engine Wait Event Configuration 0 | Section 20.8.3.5 |
| 14h | SCEWEVCFG1 | Sensor Controller Engine Wait Event Configuration 1 | Section 20.8.3.6 |
| 18h | DMACTL | Direct Memory Access Control | Section 20.8.3.7 |
| 20h | SWEVSET | Software Event Set | Section 20.8.3.8 |
| 24h | EVTOAONFLAGS | Events To AON Flags | Section 20.8.3.9 |
| 28h | EVTOAONPOL | Events To AON Polarity | Section 20.8.3.10 |
| 2Ch | EVTOAONFLAGSCLR | Events To AON Clear | Section 20.8.3.11 |
| 30h | EVTOMCUFLAGS | Events to MCU Flags | Section 20.8.3.12 |
| 34h | EVTOMCUPOL | Event To MCU Polarity | Section 20.8.3.13 |
| 38h | EVTOMCUFLAGSCLR | Events To MCU Flags Clear | Section 20.8.3.14 |
| 3Ch | COMBEVTOMCUMASK | Combined Event To MCU Mask | Section 20.8.3.15 |
| 40h | EVOBSCFG | Event Observation Configuration | Section 20.8.3.16 |
| 44h | PROGDLY | Programmable Delay | Section 20.8.3.17 |
| 48h | MANUAL | Manual | Section 20.8.3.18 |
| 4Ch | EVSTAT0L | Event Status 0 Low | Section 20.8.3.19 |
| 50h | EVSTAT0H | Event Status 0 High | Section 20.8.3.20 |
| 54h | EVSTAT1L | Event Status 1 Low | Section 20.8.3.21 |
| 58h | EVSTAT1H | Event Status 1 High | Section 20.8.3.22 |
| 5Ch | EVSTAT2L | Event Status 2 Low | Section 20.8.3.23 |
| 60h | EVSTAT2H | Event Status 2 High | Section 20.8.3.24 |
| 64h | EVSTAT3L | Event Status 3 Low | Section 20.8.3.25 |
| 68h | EVSTAT3H | Event Status 3 High | Section 20.8.3.26 |
Complex bit access types are encoded to fit into small table cells. Table 20-75 shows the codes that are used for access types in this section.
| Access Type | Code | Description |
|---|---|---|
| Read Type | ||
| R | R | Read |
| Write Type | ||
| W | W | Write |
| W0C | W 0C | Write 0 to clear |
| Reset or Default Value | ||
| -n | Value after reset or the default value | |
EVSTAT0 is shown in Table 20-76.
Return to the Summary Table.
Event Status 0
Register holds events 0 thru 15 of the 64-bit event bus that is synchronous to AUX clock. All events read through this register are synchronized at SCE clock rate, unless otherwise noted. The following subscribers use the asynchronous version of events in this register.
- AUX_TIMER2.
- AUX_ANAIF.
- AUX_TDC.
- AUX_SYSIF.
- AUX_AIODIOn.
- EVOBSCFG.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-16 | RESERVED | R | 0h | Reserved |
| 15 | AUXIO15 | R | 0h | AUXIO15 pin level, read value corresponds to AUX_AIODIO1:GPIODIN bit 7. |
| 14 | AUXIO14 | R | 0h | AUXIO14 pin level, read value corresponds to AUX_AIODIO1:GPIODIN bit 6. |
| 13 | AUXIO13 | R | 0h | AUXIO13 pin level, read value corresponds to AUX_AIODIO1:GPIODIN bit 5. |
| 12 | AUXIO12 | R | 0h | AUXIO12 pin level, read value corresponds to AUX_AIODIO1:GPIODIN bit 4. |
| 11 | AUXIO11 | R | 0h | AUXIO11 pin level, read value corresponds to AUX_AIODIO1:GPIODIN bit 3. |
| 10 | AUXIO10 | R | 0h | AUXIO10 pin level, read value corresponds to AUX_AIODIO1:GPIODIN bit 2. |
| 9 | AUXIO9 | R | 0h | AUXIO9 pin level, read value corresponds to AUX_AIODIO1:GPIODIN bit 1. |
| 8 | AUXIO8 | R | 0h | AUXIO8 pin level, read value corresponds to AUX_AIODIO1:GPIODIN bit 0. |
| 7 | AUXIO7 | R | 0h | AUXIO7 pin level, read value corresponds to AUX_AIODIO0:GPIODIN bit 7. |
| 6 | AUXIO6 | R | 0h | AUXIO6 pin level, read value corresponds to AUX_AIODIO0:GPIODIN bit 6. |
| 5 | AUXIO5 | R | 0h | AUXIO5 pin level, read value corresponds to AUX_AIODIO0:GPIODIN bit 5. |
| 4 | AUXIO4 | R | 0h | AUXIO4 pin level, read value corresponds to AUX_AIODIO0:GPIODIN bit 4. |
| 3 | AUXIO3 | R | 0h | AUXIO3 pin level, read value corresponds to AUX_AIODIO0:GPIODIN bit 3. |
| 2 | AUXIO2 | R | 0h | AUXIO2 pin level, read value corresponds to AUX_AIODIO0:GPIODIN bit 2. |
| 1 | AUXIO1 | R | 0h | AUXIO1 pin level, read value corresponds to AUX_AIODIO0:GPIODIN bit 1. |
| 0 | AUXIO0 | R | 0h | AUXIO0 pin level, read value corresponds to AUX_AIODIO0:GPIODIN bit 0. |
EVSTAT1 is shown in Table 20-77.
Return to the Summary Table.
Event Status 1
Register holds events 16 thru 31 of the 64-bit event bus that is synchronous to AUX clock. All events read through this register are synchronized at SCE clock rate, unless otherwise noted. The following subscribers use the asynchronous version of events in this register.
- AUX_TIMER2.
- AUX_ANAIF.
- AUX_TDC.
- AUX_SYSIF.
- AUX_AIODIOn.
- EVOBSCFG.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-16 | RESERVED | R | 0h | Reserved |
| 15 | AUXIO31 | R | 0h | AUXIO31 pin level, read value corresponds to AUX_AIODIO3:GPIODIN bit 7. |
| 14 | AUXIO30 | R | 0h | AUXIO30 pin level, read value corresponds to AUX_AIODIO3:GPIODIN bit 6. |
| 13 | AUXIO29 | R | 0h | AUXIO29 pin level, read value corresponds to AUX_AIODIO3:GPIODIN bit 5. |
| 12 | AUXIO28 | R | 0h | AUXIO28 pin level, read value corresponds to AUX_AIODIO3:GPIODIN bit 4. |
| 11 | AUXIO27 | R | 0h | AUXIO27 pin level, read value corresponds to AUX_AIODIO3:GPIODIN bit 3. |
| 10 | AUXIO26 | R | 0h | AUXIO26 pin level, read value corresponds to AUX_AIODIO3:GPIODIN bit 2. |
| 9 | AUXIO25 | R | 0h | AUXIO25 pin level, read value corresponds to AUX_AIODIO3:GPIODIN bit 1. |
| 8 | AUXIO24 | R | 0h | AUXIO24 pin level, read value corresponds to AUX_AIODIO3:GPIODIN bit 0. |
| 7 | AUXIO23 | R | 0h | AUXIO23 pin level, read value corresponds to AUX_AIODIO2:GPIODIN bit 7. |
| 6 | AUXIO22 | R | 0h | AUXIO22 pin level, read value corresponds to AUX_AIODIO2:GPIODIN bit 6. |
| 5 | AUXIO21 | R | 0h | AUXIO21 pin level, read value corresponds to AUX_AIODIO2:GPIODIN bit 5. |
| 4 | AUXIO20 | R | 0h | AUXIO20 pin level, read value corresponds to AUX_AIODIO2:GPIODIN bit 4. |
| 3 | AUXIO19 | R | 0h | AUXIO19 pin level, read value corresponds to AUX_AIODIO2:GPIODIN bit 3. |
| 2 | AUXIO18 | R | 0h | AUXIO18 pin level, read value corresponds to AUX_AIODIO2:GPIODIN bit 2. |
| 1 | AUXIO17 | R | 0h | AUXIO17 pin level, read value corresponds to AUX_AIODIO2:GPIODIN bit 1. |
| 0 | AUXIO16 | R | 0h | AUXIO16 pin level, read value corresponds to AUX_AIODIO2:GPIODIN bit 0. |
EVSTAT2 is shown in Table 20-78.
Return to the Summary Table.
Event Status 2
Register holds events 32 thru 47 of the 64-bit event bus that is synchronous to AUX clock. All events read through this register are synchronized at SCE clock rate, unless otherwise noted. The following subscribers use the asynchronous version of events in this register.
- AUX_TIMER2.
- AUX_ANAIF.
- AUX_TDC.
- AUX_SYSIF.
- AUX_AIODIOn.
- EVOBSCFG.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-16 | RESERVED | R | 0h | Reserved |
| 15 | AUX_COMPB | R | 0h | Comparator B output. Configuration of AUX_SYSIF:EVSYNCRATE.AUX_COMPB_SYNC_RATE sets the synchronization rate for this event. |
| 14 | AUX_COMPA | R | 0h | Comparator A output. Configuration of AUX_SYSIF:EVSYNCRATE.AUX_COMPA_SYNC_RATE sets the synchronization rate for this event. |
| 13 | MCU_OBSMUX1 | R | 0h | Observation input 1 from IOC. This event is configured by IOC:OBSAUXOUTPUT.SEL1. |
| 12 | MCU_OBSMUX0 | R | 0h | Observation input 0 from IOC. This event is configured by IOC:OBSAUXOUTPUT.SEL0 and can be overridden by IOC:OBSAUXOUTPUT.SEL_MISC. |
| 11 | MCU_EV | R | 0h | Event from EVENT configured by EVENT:AUXSEL0. |
| 10 | ACLK_REF | R | 0h | TDC reference clock. It is configured by DDI_0_OSC:CTL0.ACLK_REF_SRC_SEL and enabled by AUX_SYSIF:TDCREFCLKCTL.REQ. |
| 9 | VDDR_RECHARGE | R | 0h | Event is high during VDDR recharge. |
| 8 | MCU_ACTIVE | R | 0h | Event is high while system(MCU, AUX, or JTAG domains) is active or transitions to active (GLDO or DCDC power supply state). Event is not high during VDDR recharge. |
| 7 | PWR_DWN | R | 0h | Event is high while system(MCU, AUX, or JTAG domains) is in powerdown (uLDO power supply). |
| 6 | SCLK_LF | R | 0h | SCLK_LF clock |
| 5 |
AON_BATMON_ TEMP_UPD | R | 0h | Event is high for two SCLK_MF clock periods when there is an update of AON_BATMON:TEMP. |
| 4 |
AON_BATMON_ BAT_UPD | R | 0h | Event is high for two SCLK_MF clock periods when there is an update of AON_BATMON:BAT. |
| 3 | AON_RTC_4KHZ | R | 0h | AON_RTC:SUBSEC.VALUE bit 19. AON_RTC:CTL.RTC_4KHZ_EN enables this event. |
| 2 | AON_RTC_CH2_DLY | R | 0h | AON_RTC:EVFLAGS.CH2 delayed by AON_RTC:CTL.EV_DELAY configuration. |
| 1 | AON_RTC_CH2 | R | 0h | AON_RTC:EVFLAGS.CH2. |
| 0 | MANUAL_EV | R | 0h | Programmable event. See MANUAL for description. |
EVSTAT3 is shown in Table 20-79.
Return to the Summary Table.
Event Status 3
Register holds events 48 thru 63 of the 64-bit event bus that is synchronous to AUX clock. All events read through this register are synchronized at SCE clock rate, unless otherwise noted. The following subscribers use the asynchronous version of events in this register.
- AUX_TIMER2.
- AUX_ANAIF.
- AUX_TDC .
- AUX_SYSIF.
- AUX_AIODIOn.
- EVOBSCFG.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-16 | RESERVED | R | 0h | Reserved |
| 15 | AUX_TIMER2_CLKSWITCH_RDY | R | 0h | AUX_SYSIF:TIMER2CLKSWITCH.RDY |
| 14 | AUX_DAC_HOLD_ACTIVE | R | 0h | AUX_ANAIF:DACSTAT.HOLD_ACTIVE |
| 13 | AUX_SMPH_AUTOTAKE_DONE | R | 0h | See AUX_SMPH:AUTOTAKE.SMPH_ID for description. |
| 12 | AUX_ADC_FIFO_NOT_EMPTY | R | 0h | AUX_ANAIF:ADCFIFOSTAT.EMPTY negated |
| 11 | AUX_ADC_FIFO_ALMOST_FULL | R | 0h | AUX_ANAIF:ADCFIFOSTAT.ALMOST_FULL |
| 10 | AUX_ADC_IRQ | R | 0h | The logical function for this event is configurable. When DMACTL.EN = 1 : Event = UDMA0 Channel 7 done event OR AUX_ANAIF:ADCFIFOSTAT.OVERFLOW OR AUX_ANAIF:ADCFIFOSTAT.UNDERFLOW When DMACTL.EN = 0 : Event = (NOT AUX_ANAIF:ADCFIFOSTAT.EMPTY) OR AUX_ANAIF:ADCFIFOSTAT.OVERFLOW OR AUX_ANAIF:ADCFIFOSTAT.UNDERFLOW Bit 7 in UDMA0:DONEMASK must be 0. |
| 9 | AUX_ADC_DONE | R | 0h | AUX_ANAIF ADC conversion done event. Event is synchronized at AUX bus rate. |
| 8 | AUX_ISRC_RESET_N | R | 0h | AUX_ANAIF:ISRCCTL.RESET_N |
| 7 | AUX_TDC_DONE | R | 0h | AUX_TDC:STAT.DONE |
| 6 | AUX_TIMER0_EV | R | 0h | AUX_TIMER0_EV event, see AUX_TIMER01:T0TARGET for description. |
| 5 | AUX_TIMER1_EV | R | 0h | AUX_TIMER1_EV event, see AUX_TIMER01:T1TARGET for description. |
| 4 | AUX_TIMER2_PULSE | R | 0h | AUX_TIMER2 pulse event. Configuration of AUX_SYSIF:EVSYNCRATE.AUX_TIMER2_SYNC_RATE sets the synchronization rate for this event. |
| 3 | AUX_TIMER2_EV3 | R | 0h | AUX_TIMER2 event output 3. Configuration of AUX_SYSIF:EVSYNCRATE.AUX_TIMER2_SYNC_RATE sets the synchronization rate for this event. |
| 2 | AUX_TIMER2_EV2 | R | 0h | AUX_TIMER2 event output 2. Configuration of AUX_SYSIF:EVSYNCRATE.AUX_TIMER2_SYNC_RATE sets the synchronization rate for this event. |
| 1 | AUX_TIMER2_EV1 | R | 0h | AUX_TIMER2 event output 1. Configuration of AUX_SYSIF:EVSYNCRATE.AUX_TIMER2_SYNC_RATE sets the synchronization rate for this event. |
| 0 | AUX_TIMER2_EV0 | R | 0h | AUX_TIMER2 event output 0. Configuration of AUX_SYSIF:EVSYNCRATE.AUX_TIMER2_SYNC_RATE sets the synchronization rate for this event. |
SCEWEVCFG0 is shown in Table 20-80.
Return to the Summary Table.
Sensor Controller Engine Wait Event Configuration 0
Configuration of this register and SCEWEVCFG1 controls bit index 7 in AUX_SCE:WUSTAT.EV_SIGNALS. This bit can be used by AUX_SCE WEV0, WEV1, BEV0 and BEV1 instructions.
When COMB_EV_EN = 0:
AUX_SCE:WUSTAT.EV_SIGNALS (7) = EV0_SEL event
When COMB_EV_EN = 1:
AUX_SCE:WUSTAT.EV_SIGNALS (7) = ( EV0_SEL event ) OR ( SCEWEVCFG1.EV1_SEL event )
Bit fields SCEWEVCFG1.EV0_POL and SCEWEVCFG1.EV1_POL control the polarity of selected events.
Event combination is useful when there is a need to wait for a certain condition with timeout.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-7 | RESERVED | R | 0h | Reserved |
| 6 | COMB_EV_EN | R/W | 0h | Event combination control: 0: Disable event combination. 1: Enable event combination. |
| 5-0 | EV0_SEL | R/W | 0h | Select the event source from the synchronous event bus to be used in event equation.
0h = EVSTAT0.AUXIO0 1h = EVSTAT0.AUXIO1 2h = EVSTAT0.AUXIO2 3h = EVSTAT0.AUXIO3 4h = EVSTAT0.AUXIO4 5h = EVSTAT0.AUXIO5 6h = EVSTAT0.AUXIO6 7h = EVSTAT0.AUXIO7 8h = EVSTAT0.AUXIO8 9h = EVSTAT0.AUXIO9 Ah = EVSTAT0.AUXIO10 Bh = EVSTAT0.AUXIO11 Ch = EVSTAT0.AUXIO12 Dh = EVSTAT0.AUXIO13 Eh = EVSTAT0.AUXIO14 Fh = EVSTAT0.AUXIO15 10h = EVSTAT1.AUXIO16 11h = EVSTAT1.AUXIO17 12h = EVSTAT1.AUXIO18 13h = EVSTAT1.AUXIO19 14h = EVSTAT1.AUXIO20 15h = EVSTAT1.AUXIO21 16h = EVSTAT1.AUXIO22 17h = EVSTAT1.AUXIO23 18h = EVSTAT1.AUXIO24 19h = EVSTAT1.AUXIO25 1Ah = EVSTAT1.AUXIO26 1Bh = EVSTAT1.AUXIO27 1Ch = EVSTAT1.AUXIO28 1Dh = EVSTAT1.AUXIO29 1Eh = EVSTAT1.AUXIO30 1Fh = EVSTAT1.AUXIO31 20h = Programmable delay event as described in PROGDLY 21h = EVSTAT2.AON_RTC_CH2 22h = EVSTAT2.AON_RTC_CH2_DLY 23h = EVSTAT2.AON_RTC_4KHZ 24h = EVSTAT2.AON_BATMON_BAT_UPD 25h = EVSTAT2.AON_BATMON_TEMP_UPD 26h = EVSTAT2.SCLK_LF 27h = EVSTAT2.PWR_DWN 28h = EVSTAT2.MCU_ACTIVE 29h = EVSTAT2.VDDR_RECHARGE 2Ah = EVSTAT2.ACLK_REF 2Bh = EVSTAT2.MCU_EV 2Ch = EVSTAT2.MCU_OBSMUX0 2Dh = EVSTAT2.MCU_OBSMUX1 2Eh = EVSTAT2.AUX_COMPA 2Fh = EVSTAT2.AUX_COMPB 30h = EVSTAT3.AUX_TIMER2_EV0 31h = EVSTAT3.AUX_TIMER2_EV1 32h = EVSTAT3.AUX_TIMER2_EV2 33h = EVSTAT3.AUX_TIMER2_EV3 34h = EVSTAT3.AUX_TIMER2_PULSE 35h = EVSTAT3.AUX_TIMER1_EV 36h = EVSTAT3.AUX_TIMER0_EV 37h = EVSTAT3.AUX_TDC_DONE 38h = EVSTAT3.AUX_ISRC_RESET_N 39h = EVSTAT3.AUX_ADC_DONE 3Ah = EVSTAT3.AUX_ADC_IRQ 3Bh = EVSTAT3.AUX_ADC_FIFO_ALMOST_FULL 3Ch = EVSTAT3.AUX_ADC_FIFO_NOT_EMPTY 3Dh = EVSTAT3.AUX_SMPH_AUTOTAKE_DONE 3Eh = EVSTAT3.AUX_DAC_HOLD_ACTIVE 3Fh = EVSTAT3.AUX_TIMER2_CLKSWITCH_RDY |
SCEWEVCFG1 is shown in Table 20-81.
Return to the Summary Table.
Sensor Controller Engine Wait Event Configuration 1
See SCEWEVCFG0 for description.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-8 | RESERVED | R | 0h | Reserved |
| 7 | EV0_POL | R/W | 0h | Polarity of SCEWEVCFG0.EV0_SEL event. When SCEWEVCFG0.COMB_EV_EN is 0: 0: Non-inverted. 1: Non-inverted. When SCEWEVCFG0.COMB_EV_EN is 1. 0: Non-inverted. 1: Inverted. |
| 6 | EV1_POL | R/W | 0h | Polarity of EV1_SEL event. When SCEWEVCFG0.COMB_EV_EN is 0: 0: Non-inverted. 1: Non-inverted. When SCEWEVCFG0.COMB_EV_EN is 1. 0: Non-inverted. 1: Inverted. |
| 5-0 | EV1_SEL | R/W | 0h | Select the event source from the synchronous event bus to be used in event equation.
0h = EVSTAT0.AUXIO0 1h = EVSTAT0.AUXIO1 2h = EVSTAT0.AUXIO2 3h = EVSTAT0.AUXIO3 4h = EVSTAT0.AUXIO4 5h = EVSTAT0.AUXIO5 6h = EVSTAT0.AUXIO6 7h = EVSTAT0.AUXIO7 8h = EVSTAT0.AUXIO8 9h = EVSTAT0.AUXIO9 Ah = EVSTAT0.AUXIO10 Bh = EVSTAT0.AUXIO11 Ch = EVSTAT0.AUXIO12 Dh = EVSTAT0.AUXIO13 Eh = EVSTAT0.AUXIO14 Fh = EVSTAT0.AUXIO15 10h = EVSTAT1.AUXIO16 11h = EVSTAT1.AUXIO17 12h = EVSTAT1.AUXIO18 13h = EVSTAT1.AUXIO19 14h = EVSTAT1.AUXIO20 15h = EVSTAT1.AUXIO21 16h = EVSTAT1.AUXIO22 17h = EVSTAT1.AUXIO23 18h = EVSTAT1.AUXIO24 19h = EVSTAT1.AUXIO25 1Ah = EVSTAT1.AUXIO26 1Bh = EVSTAT1.AUXIO27 1Ch = EVSTAT1.AUXIO28 1Dh = EVSTAT1.AUXIO29 1Eh = EVSTAT1.AUXIO30 1Fh = EVSTAT1.AUXIO31 20h = Programmable delay event as described in PROGDLY 21h = EVSTAT2.AON_RTC_CH2 22h = EVSTAT2.AON_RTC_CH2_DLY 23h = EVSTAT2.AON_RTC_4KHZ 24h = EVSTAT2.AON_BATMON_BAT_UPD 25h = EVSTAT2.AON_BATMON_TEMP_UPD 26h = EVSTAT2.SCLK_LF 27h = EVSTAT2.PWR_DWN 28h = EVSTAT2.MCU_ACTIVE 29h = EVSTAT2.VDDR_RECHARGE 2Ah = EVSTAT2.ACLK_REF 2Bh = EVSTAT2.MCU_EV 2Ch = EVSTAT2.MCU_OBSMUX0 2Dh = EVSTAT2.MCU_OBSMUX1 2Eh = EVSTAT2.AUX_COMPA 2Fh = EVSTAT2.AUX_COMPB 30h = EVSTAT3.AUX_TIMER2_EV0 31h = EVSTAT3.AUX_TIMER2_EV1 32h = EVSTAT3.AUX_TIMER2_EV2 33h = EVSTAT3.AUX_TIMER2_EV3 34h = EVSTAT3.AUX_TIMER2_PULSE 35h = EVSTAT3.AUX_TIMER1_EV 36h = EVSTAT3.AUX_TIMER0_EV 37h = EVSTAT3.AUX_TDC_DONE 38h = EVSTAT3.AUX_ISRC_RESET_N 39h = EVSTAT3.AUX_ADC_DONE 3Ah = EVSTAT3.AUX_ADC_IRQ 3Bh = EVSTAT3.AUX_ADC_FIFO_ALMOST_FULL 3Ch = EVSTAT3.AUX_ADC_FIFO_NOT_EMPTY 3Dh = EVSTAT3.AUX_SMPH_AUTOTAKE_DONE 3Eh = EVSTAT3.AUX_DAC_HOLD_ACTIVE 3Fh = EVSTAT3.AUX_TIMER2_CLKSWITCH_RDY |
DMACTL is shown in Table 20-82.
Return to the Summary Table.
Direct Memory Access Control
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-3 | RESERVED | R | 0h | Reserved |
| 2 | REQ_MODE | R/W | 0h | UDMA0 Request mode
0h = Burst requests are generated on UDMA0 channel 7 when the condition configured in SEL is met. 1h = Single requests are generated on UDMA0 channel 7 when the condition configured in SEL is met. |
| 1 | EN | R/W | 0h | uDMA ADC interface enable. 0: Disable UDMA0 interface to ADC. 1: Enable UDMA0 interface to ADC. |
| 0 | SEL | R/W | 0h | Select FIFO watermark level required to trigger a UDMA0 transfer of ADC FIFO data.
0h = UDMA0 trigger event will be generated when there are samples in the ADC FIFO. 1h = UDMA0 trigger event will be generated when the ADC FIFO is almost full (3/4 full). |
SWEVSET is shown in Table 20-83.
Return to the Summary Table.
Software Event Set
Set software event flags from AUX domain to AON and MCU domains. CPUs in MCU domain can read the event flags from EVTOAONFLAGS and clear them in EVTOAONFLAGSCLR.
Use of these event flags is software-defined.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-3 | RESERVED | R | 0h | Reserved |
| 2 | SWEV2 | W | 0h | Software event flag 2. 0: No effect. 1: Set software event flag 2. |
| 1 | SWEV1 | W | 0h | Software event flag 1. 0: No effect. 1: Set software event flag 1. |
| 0 | SWEV0 | W | 0h | Software event flag 0. 0: No effect. 1: Set software event flag 0. |
EVTOAONFLAGS is shown in Table 20-84.
Return to the Summary Table.
Events To AON Flags
This register contains a collection of event flags routed to AON_EVENT.
To clear an event flag, write to EVTOAONFLAGSCLR or write 0 to event flag in this register.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-9 | RESERVED | R | 0h | Reserved |
| 8 | AUX_TIMER1_EV | R/W0C | 0h | This event flag is set when level selected by EVTOAONPOL.AUX_TIMER1_EV occurs on EVSTAT3.AUX_TIMER1_EV. |
| 7 | AUX_TIMER0_EV | R/W0C | 0h | This event flag is set when level selected by EVTOAONPOL.AUX_TIMER0_EV occurs on EVSTAT3.AUX_TIMER0_EV. |
| 6 | AUX_TDC_DONE | R/W0C | 0h | This event flag is set when level selected by EVTOAONPOL.AUX_TDC_DONE occurs on EVSTAT3.AUX_TDC_DONE. |
| 5 | AUX_ADC_DONE | R/W0C | 0h | This event flag is set when level selected by EVTOAONPOL.AUX_ADC_DONE occurs on EVSTAT3.AUX_ADC_DONE. |
| 4 | AUX_COMPB | R/W0C | 0h | This event flag is set when edge selected by EVTOAONPOL.AUX_COMPB occurs on EVSTAT2.AUX_COMPB. |
| 3 | AUX_COMPA | R/W0C | 0h | This event flag is set when edge selected by EVTOAONPOL.AUX_COMPA occurs on EVSTAT2.AUX_COMPA. |
| 2 | SWEV2 | R/W0C | 0h | This event flag is set when software writes a 1 to SWEVSET.SWEV2. |
| 1 | SWEV1 | R/W0C | 0h | This event flag is set when software writes a 1 to SWEVSET.SWEV1. |
| 0 | SWEV0 | R/W0C | 0h | This event flag is set when software writes a 1 to SWEVSET.SWEV0. |
EVTOAONPOL is shown in Table 20-85.
Return to the Summary Table.
Events To AON Polarity
Event source polarity configuration for EVTOAONFLAGS.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-9 | RESERVED | R | 0h | Reserved |
| 8 | AUX_TIMER1_EV | R/W | 0h | Select the level of EVSTAT3.AUX_TIMER1_EV that sets EVTOAONFLAGS.AUX_TIMER1_EV.
0h = High level 1h = Low level |
| 7 | AUX_TIMER0_EV | R/W | 0h | Select the level of EVSTAT3.AUX_TIMER0_EV that sets EVTOAONFLAGS.AUX_TIMER0_EV.
0h = High level 1h = Low level |
| 6 | AUX_TDC_DONE | R/W | 0h | Select level of EVSTAT3.AUX_TDC_DONE that sets EVTOAONFLAGS.AUX_TDC_DONE.
0h = High level 1h = Low level |
| 5 | AUX_ADC_DONE | R/W | 0h | Select the level of EVSTAT3.AUX_ADC_DONE that sets EVTOAONFLAGS.AUX_ADC_DONE.
0h = High level 1h = Low level |
| 4 | AUX_COMPB | R/W | 0h | Select the edge of EVSTAT2.AUX_COMPB that sets EVTOAONFLAGS.AUX_COMPB.
0h = Rising edge 1h = Falling edge |
| 3 | AUX_COMPA | R/W | 0h | Select the edge of EVSTAT2.AUX_COMPA that sets EVTOAONFLAGS.AUX_COMPA.
0h = Rising edge 1h = Falling edge |
| 2-0 | RESERVED | R | 0h | Reserved |
EVTOAONFLAGSCLR is shown in Table 20-86.
Return to the Summary Table.
Events To AON Clear
Clear event flags in EVTOAONFLAGS.
In order to clear a level sensitive event flag, the event must be deasserted.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-9 | RESERVED | R | 0h | Reserved |
| 8 | AUX_TIMER1_EV | W | 0h | Write 1 to clear EVTOAONFLAGS.AUX_TIMER1_EV. Read value is 0. |
| 7 | AUX_TIMER0_EV | W | 0h | Write 1 to clear EVTOAONFLAGS.AUX_TIMER0_EV. Read value is 0. |
| 6 | AUX_TDC_DONE | W | 0h | Write 1 to clear EVTOAONFLAGS.AUX_TDC_DONE. Read value is 0. |
| 5 | AUX_ADC_DONE | W | 0h | Write 1 to clear EVTOAONFLAGS.AUX_ADC_DONE. Read value is 0. |
| 4 | AUX_COMPB | W | 0h | Write 1 to clear EVTOAONFLAGS.AUX_COMPB. Read value is 0. |
| 3 | AUX_COMPA | W | 0h | Write 1 to clear EVTOAONFLAGS.AUX_COMPA. Read value is 0. |
| 2 | SWEV2 | W | 0h | Write 1 to clear EVTOAONFLAGS.SWEV2. Read value is 0. |
| 1 | SWEV1 | W | 0h | Write 1 to clear EVTOAONFLAGS.SWEV1. Read value is 0. |
| 0 | SWEV0 | W | 0h | Write 1 to clear EVTOAONFLAGS.SWEV0. Read value is 0. |
EVTOMCUFLAGS is shown in Table 20-87.
Return to the Summary Table.
Events to MCU Flags
This register contains a collection of event flags routed to MCU domain.
To clear an event flag, write to EVTOMCUFLAGSCLR or write 0 to event flag in this register. Follow procedure described in AUX_SYSIF:WUCLR to clear AUX_WU_EV event flag.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-16 | RESERVED | R | 0h | Reserved |
| 15 | AUX_TIMER2_PULSE | R/W0C | 0h | This event flag is set when level selected by EVTOMCUPOL.AUX_TIMER2_PULSE occurs on EVSTAT3.AUX_TIMER2_PULSE. |
| 14 | AUX_TIMER2_EV3 | R/W0C | 0h | This event flag is set when level selected by EVTOMCUPOL.AUX_TIMER2_EV3 occurs on EVSTAT3.AUX_TIMER2_EV3. |
| 13 | AUX_TIMER2_EV2 | R/W0C | 0h | This event flag is set when level selected by EVTOMCUPOL.AUX_TIMER2_EV2 occurs on EVSTAT3.AUX_TIMER2_EV2. |
| 12 | AUX_TIMER2_EV1 | R/W0C | 0h | This event flag is set when level selected by EVTOMCUPOL.AUX_TIMER2_EV1 occurs on EVSTAT3.AUX_TIMER2_EV1. |
| 11 | AUX_TIMER2_EV0 | R/W0C | 0h | This event flag is set when level selected by EVTOMCUPOL.AUX_TIMER2_EV0 occurs on EVSTAT3.AUX_TIMER2_EV0. |
| 10 | AUX_ADC_IRQ | R/W0C | 0h | This event flag is set when level selected by EVTOMCUPOL.AUX_ADC_IRQ occurs on EVSTAT3.AUX_ADC_IRQ. |
| 9 | MCU_OBSMUX0 | R/W0C | 0h | This event flag is set when level selected by EVTOMCUPOL.MCU_OBSMUX0 occurs on EVSTAT2.MCU_OBSMUX0. |
| 8 | AUX_ADC_FIFO_ALMOST_FULL | R/W0C | 0h | This event flag is set when level selected by EVTOMCUPOL.AUX_ADC_FIFO_ALMOST_FULL occurs on EVSTAT3.AUX_ADC_FIFO_ALMOST_FULL. |
| 7 | AUX_ADC_DONE | R/W0C | 0h | This event flag is set when level selected by EVTOMCUPOL.AUX_ADC_DONE occurs on EVSTAT3.AUX_ADC_DONE. |
| 6 | AUX_SMPH_AUTOTAKE_DONE | R/W0C | 0h | This event flag is set when level selected by EVTOMCUPOL.AUX_SMPH_AUTOTAKE_DONE occurs on EVSTAT3.AUX_SMPH_AUTOTAKE_DONE. |
| 5 | AUX_TIMER1_EV | R/W0C | 0h | This event flag is set when level selected by EVTOMCUPOL.AUX_TIMER1_EV occurs on EVSTAT3.AUX_TIMER1_EV. |
| 4 | AUX_TIMER0_EV | R/W0C | 0h | This event flag is set when level selected by EVTOMCUPOL.AUX_TIMER0_EV occurs on EVSTAT3.AUX_TIMER0_EV. |
| 3 | AUX_TDC_DONE | R/W0C | 0h | This event flag is set when level selected by EVTOMCUPOL.AUX_TDC_DONE occurs on EVSTAT3.AUX_TDC_DONE. |
| 2 | AUX_COMPB | R/W0C | 0h | This event flag is set when edge selected by EVTOMCUPOL.AUX_COMPB occurs on EVSTAT2.AUX_COMPB. |
| 1 | AUX_COMPA | R/W0C | 0h | This event flag is set when edge selected by EVTOMCUPOL.AUX_COMPA occurs on EVSTAT2.AUX_COMPA. |
| 0 | AUX_WU_EV | R/W0C | 0h | This event flag is set when level selected by EVTOMCUPOL.AUX_WU_EV occurs on reduction-OR of the AUX_SYSIF:WUFLAGS register. |
EVTOMCUPOL is shown in Table 20-88.
Return to the Summary Table.
Event To MCU Polarity
Event source polarity configuration for EVTOMCUFLAGS.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-16 | RESERVED | R | 0h | Reserved |
| 15 | AUX_TIMER2_PULSE | R/W | 0h | Select the event source level that sets EVTOMCUFLAGS.AUX_TIMER2_PULSE.
0h = High level 1h = Low level |
| 14 | AUX_TIMER2_EV3 | R/W | 0h | Select the event source level that sets EVTOMCUFLAGS.AUX_TIMER2_EV3.
0h = High level 1h = Low level |
| 13 | AUX_TIMER2_EV2 | R/W | 0h | Select the event source level that sets EVTOMCUFLAGS.AUX_TIMER2_EV2.
0h = High level 1h = Low level |
| 12 | AUX_TIMER2_EV1 | R/W | 0h | Select the event source level that sets EVTOMCUFLAGS.AUX_TIMER2_EV1.
0h = High level 1h = Low level |
| 11 | AUX_TIMER2_EV0 | R/W | 0h | Select the event source level that sets EVTOMCUFLAGS.AUX_TIMER2_EV0.
0h = High level 1h = Low level |
| 10 | AUX_ADC_IRQ | R/W | 0h | Select the event source level that sets EVTOMCUFLAGS.AUX_ADC_IRQ.
0h = High level 1h = Low level |
| 9 | MCU_OBSMUX0 | R/W | 0h | Select the event source level that sets EVTOMCUFLAGS.MCU_OBSMUX0.
0h = High level 1h = Low level |
| 8 | AUX_ADC_FIFO_ALMOST_FULL | R/W | 0h | Select the event source level that sets EVTOMCUFLAGS.AUX_ADC_FIFO_ALMOST_FULL.
0h = High level 1h = Low level |
| 7 | AUX_ADC_DONE | R/W | 0h | Select the event source level that sets EVTOMCUFLAGS.AUX_ADC_DONE.
0h = High level 1h = Low level |
| 6 | AUX_SMPH_AUTOTAKE_DONE | R/W | 0h | Select the event source level that sets EVTOMCUFLAGS.AUX_SMPH_AUTOTAKE_DONE.
0h = High level 1h = Low level |
| 5 | AUX_TIMER1_EV | R/W | 0h | Select the event source level that sets EVTOMCUFLAGS.AUX_TIMER1_EV.
0h = High level 1h = Low level |
| 4 | AUX_TIMER0_EV | R/W | 0h | Select the event source level that sets EVTOMCUFLAGS.AUX_TIMER0_EV.
0h = High level 1h = Low level |
| 3 | AUX_TDC_DONE | R/W | 0h | Select the event source level that sets EVTOMCUFLAGS.AUX_TDC_DONE.
0h = High level 1h = Low level |
| 2 | AUX_COMPB | R/W | 0h | Select the event source edge that sets EVTOMCUFLAGS.AUX_COMPB.
0h = Rising edge 1h = Falling edge |
| 1 | AUX_COMPA | R/W | 0h | Select the event source edge that sets EVTOMCUFLAGS.AUX_COMPA.
0h = Rising edge 1h = Falling edge |
| 0 | AUX_WU_EV | R/W | 0h | Select the event source level that sets EVTOMCUFLAGS.AUX_WU_EV.
0h = High level 1h = Low level |
EVTOMCUFLAGSCLR is shown in Table 20-89.
Return to the Summary Table.
Events To MCU Flags Clear
Clear event flags in EVTOMCUFLAGS.
In order to clear a level sensitive event flag, the event must be deasserted.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-16 | RESERVED | R | 0h | Reserved |
| 15 | AUX_TIMER2_PULSE | W | 0h | Write 1 to clear EVTOMCUFLAGS.AUX_TIMER2_PULSE. Read value is 0. |
| 14 | AUX_TIMER2_EV3 | W | 0h | Write 1 to clear EVTOMCUFLAGS.AUX_TIMER2_EV3. Read value is 0. |
| 13 | AUX_TIMER2_EV2 | W | 0h | Write 1 to clear EVTOMCUFLAGS.AUX_TIMER2_EV2. Read value is 0. |
| 12 | AUX_TIMER2_EV1 | W | 0h | Write 1 to clear EVTOMCUFLAGS.AUX_TIMER2_EV1. Read value is 0. |
| 11 | AUX_TIMER2_EV0 | W | 0h | Write 1 to clear EVTOMCUFLAGS.AUX_TIMER2_EV0. Read value is 0. |
| 10 | AUX_ADC_IRQ | W | 0h | Write 1 to clear EVTOMCUFLAGS.AUX_ADC_IRQ. Read value is 0. |
| 9 | MCU_OBSMUX0 | W | 0h | Write 1 to clear EVTOMCUFLAGS.MCU_OBSMUX0. Read value is 0. |
| 8 |
AUX_ADC_FIFO_ ALMOST_FULL | W | 0h | Write 1 to clear EVTOMCUFLAGS.AUX_ADC_FIFO_ALMOST_FULL. Read value is 0. |
| 7 | AUX_ADC_DONE | W | 0h | Write 1 to clear EVTOMCUFLAGS.AUX_ADC_DONE. Read value is 0. |
| 6 |
AUX_SMPH_AUTOTAKE_ DONE | W | 0h | Write 1 to clear EVTOMCUFLAGS.AUX_SMPH_AUTOTAKE_DONE. Read value is 0. |
| 5 | AUX_TIMER1_EV | W | 0h | Write 1 to clear EVTOMCUFLAGS.AUX_TIMER1_EV. Read value is 0. |
| 4 | AUX_TIMER0_EV | W | 0h | Write 1 to clear EVTOMCUFLAGS.AUX_TIMER0_EV. Read value is 0. |
| 3 | AUX_TDC_DONE | W | 0h | Write 1 to clear EVTOMCUFLAGS.AUX_TDC_DONE. Read value is 0. |
| 2 | AUX_COMPB | W | 0h | Write 1 to clear EVTOMCUFLAGS.AUX_COMPB. Read value is 0. |
| 1 | AUX_COMPA | W | 0h | Write 1 to clear EVTOMCUFLAGS.AUX_COMPA. Read value is 0. |
| 0 | AUX_WU_EV | W | 0h | Write 1 to clear EVTOMCUFLAGS.AUX_WU_EV. Read value is 0. |
COMBEVTOMCUMASK is shown in Table 20-90.
Return to the Summary Table.
Combined Event To MCU Mask
Select event flags in EVTOMCUFLAGS that contribute to the AUX_COMB event to EVENT and system CPU.
The AUX_COMB event is high as long as one or more of the included event flags are set.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-16 | RESERVED | R | 0h | Reserved |
| 15 | AUX_TIMER2_PULSE | R/W | 0h | EVTOMCUFLAGS.AUX_TIMER2_PULSE contribution to the AUX_COMB event. 0: Exclude. 1: Include. |
| 14 | AUX_TIMER2_EV3 | R/W | 0h | EVTOMCUFLAGS.AUX_TIMER2_EV3 contribution to the AUX_COMB event. 0: Exclude. 1: Include. |
| 13 | AUX_TIMER2_EV2 | R/W | 0h | EVTOMCUFLAGS.AUX_TIMER2_EV2 contribution to the AUX_COMB event. 0: Exclude. 1: Include. |
| 12 | AUX_TIMER2_EV1 | R/W | 0h | EVTOMCUFLAGS.AUX_TIMER2_EV1 contribution to the AUX_COMB event. 0: Exclude. 1: Include. |
| 11 | AUX_TIMER2_EV0 | R/W | 0h | EVTOMCUFLAGS.AUX_TIMER2_EV0 contribution to the AUX_COMB event. 0: Exclude. 1: Include. |
| 10 | AUX_ADC_IRQ | R/W | 0h | EVTOMCUFLAGS.AUX_ADC_IRQ contribution to the AUX_COMB event. 0: Exclude. 1: Include. |
| 9 | MCU_OBSMUX0 | R/W | 0h | EVTOMCUFLAGS.MCU_OBSMUX0 contribution to the AUX_COMB event. 0: Exclude. 1: Include. |
| 8 |
AUX_ADC_FIFO_ ALMOST_FULL | R/W | 0h | EVTOMCUFLAGS.AUX_ADC_FIFO_ALMOST_FULL contribution to the AUX_COMB event. 0: Exclude. 1: Include. |
| 7 | AUX_ADC_DONE | R/W | 0h | EVTOMCUFLAGS.AUX_ADC_DONE contribution to the AUX_COMB event. 0: Exclude. 1: Include. |
| 6 | AUX_SMPH_AUTOTAKE_DONE | R/W | 0h | EVTOMCUFLAGS.AUX_SMPH_AUTOTAKE_DONE contribution to the AUX_COMB event. 0: Exclude. 1: Include. |
| 5 | AUX_TIMER1_EV | R/W | 0h | EVTOMCUFLAGS.AUX_TIMER1_EV contribution to the AUX_COMB event. 0: Exclude. 1: Include. |
| 4 | AUX_TIMER0_EV | R/W | 0h | EVTOMCUFLAGS.AUX_TIMER0_EV contribution to the AUX_COMB event. 0: Exclude. 1: Include. |
| 3 | AUX_TDC_DONE | R/W | 0h | EVTOMCUFLAGS.AUX_TDC_DONE contribution to the AUX_COMB event. 0: Exclude. 1: Include. |
| 2 | AUX_COMPB | R/W | 0h | EVTOMCUFLAGS.AUX_COMPB contribution to the AUX_COMB event. 0: Exclude 1: Include. |
| 1 | AUX_COMPA | R/W | 0h | EVTOMCUFLAGS.AUX_COMPA contribution to the AUX_COMB event. 0: Exclude. 1: Include. |
| 0 | AUX_WU_EV | R/W | 0h | EVTOMCUFLAGS.AUX_WU_EV contribution to the AUX_COMB event. 0: Exclude. 1: Include. |
EVOBSCFG is shown in Table 20-91.
Return to the Summary Table.
Event Observation Configuration
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-6 | RESERVED | R | 0h | Reserved |
| 5-0 | EVOBS_SEL | R/W | 0h | Select which event from the asynchronous event bus that represents AUX_EV_OBS in AUX_AIODIOn.
0h = EVSTAT0.AUXIO0 1h = EVSTAT0.AUXIO1 2h = EVSTAT0.AUXIO2 3h = EVSTAT0.AUXIO3 4h = EVSTAT0.AUXIO4 5h = EVSTAT0.AUXIO5 6h = EVSTAT0.AUXIO6 7h = EVSTAT0.AUXIO7 8h = EVSTAT0.AUXIO8 9h = EVSTAT0.AUXIO9 Ah = EVSTAT0.AUXIO10 Bh = EVSTAT0.AUXIO11 Ch = EVSTAT0.AUXIO12 Dh = EVSTAT0.AUXIO13 Eh = EVSTAT0.AUXIO14 Fh = EVSTAT0.AUXIO15 10h = EVSTAT1.AUXIO16 11h = EVSTAT1.AUXIO17 12h = EVSTAT1.AUXIO18 13h = EVSTAT1.AUXIO19 14h = EVSTAT1.AUXIO20 15h = EVSTAT1.AUXIO21 16h = EVSTAT1.AUXIO22 17h = EVSTAT1.AUXIO23 18h = EVSTAT1.AUXIO24 19h = EVSTAT1.AUXIO25 1Ah = EVSTAT1.AUXIO26 1Bh = EVSTAT1.AUXIO27 1Ch = EVSTAT1.AUXIO28 1Dh = EVSTAT1.AUXIO29 1Eh = EVSTAT1.AUXIO30 1Fh = EVSTAT1.AUXIO31 20h = EVSTAT2.MANUAL_EV 21h = EVSTAT2.AON_RTC_CH2 22h = EVSTAT2.AON_RTC_CH2_DLY 23h = EVSTAT2.AON_RTC_4KHZ 24h = EVSTAT2.AON_BATMON_BAT_UPD 25h = EVSTAT2.AON_BATMON_TEMP_UPD 26h = EVSTAT2.SCLK_LF 27h = EVSTAT2.PWR_DWN 28h = EVSTAT2.MCU_ACTIVE 29h = EVSTAT2.VDDR_RECHARGE 2Ah = EVSTAT2.ACLK_REF 2Bh = EVSTAT2.MCU_EV 2Ch = EVSTAT2.MCU_OBSMUX0 2Dh = EVSTAT2.MCU_OBSMUX1 2Eh = EVSTAT2.AUX_COMPA 2Fh = EVSTAT2.AUX_COMPB 30h = EVSTAT3.AUX_TIMER2_EV0 31h = EVSTAT3.AUX_TIMER2_EV1 32h = EVSTAT3.AUX_TIMER2_EV2 33h = EVSTAT3.AUX_TIMER2_EV3 34h = EVSTAT3.AUX_TIMER2_PULSE 35h = EVSTAT3.AUX_TIMER1_EV 36h = EVSTAT3.AUX_TIMER0_EV 37h = EVSTAT3.AUX_TDC_DONE 38h = EVSTAT3.AUX_ISRC_RESET_N 39h = EVSTAT3.AUX_ADC_DONE 3Ah = EVSTAT3.AUX_ADC_IRQ 3Bh = EVSTAT3.AUX_ADC_FIFO_ALMOST_FULL 3Ch = EVSTAT3.AUX_ADC_FIFO_NOT_EMPTY 3Dh = EVSTAT3.AUX_SMPH_AUTOTAKE_DONE 3Eh = EVSTAT3.AUX_DAC_HOLD_ACTIVE 3Fh = EVSTAT3.AUX_TIMER2_CLKSWITCH_RDY |
PROGDLY is shown in Table 20-92.
Return to the Summary Table.
Programmable Delay
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-16 | RESERVED | R | 0h | Reserved |
| 15-0 | VALUE | R/W | 0h | VALUE decrements to 0 at a rate of 1 MHz. The event AUX_PROG_DLY_IDLE is high when VALUE is 0, otherwise it is low. Only use the programmable delay counter and the AUX_PROG_DLY_IDLE event when AUX_SYSIF:OPMODEACK.ACK equals A or LP. Decrementation of VALUE halts when either is true: - AUX_SCE:CTL.DBG_FREEZE_EN is set and system CPU is halted in debug mode. - AUX_SYSIF:TIMERHALT.PROGDLY is set. |
MANUAL is shown in Table 20-93.
Return to the Summary Table.
Manual
Programmable event.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-1 | RESERVED | R | 0h | Reserved |
| 0 | EV | R/W | 0h | This bit field sets the value of EVSTAT2.MANUAL_EV. |
EVSTAT0L is shown in Table 20-94.
Return to the Summary Table.
Event Status 0 Low
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-8 | RESERVED | R | 0h | Reserved |
| 7-0 | ALIAS_EV | R | 0h | Alias of EVSTAT0 event 7 down to 0. |
EVSTAT0H is shown in Table 20-95.
Return to the Summary Table.
Event Status 0 High
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-8 | RESERVED | R | 0h | Reserved |
| 7-0 | ALIAS_EV | R | 0h | Alias of EVSTAT0 event 15 down to 8. |
EVSTAT1L is shown in Table 20-96.
Return to the Summary Table.
Event Status 1 Low
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-8 | RESERVED | R | 0h | Reserved |
| 7-0 | ALIAS_EV | R | 0h | Alias of EVSTAT1 event 7 down to 0. |
EVSTAT1H is shown in Table 20-97.
Return to the Summary Table.
Event Status 1 High
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-8 | RESERVED | R | 0h | Reserved |
| 7-0 | ALIAS_EV | R | 0h | Alias of EVSTAT1 event 15 down to 8. |
EVSTAT2L is shown in Table 20-98.
Return to the Summary Table.
Event Status 2 Low
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-8 | RESERVED | R | 0h | Reserved |
| 7-0 | ALIAS_EV | R | 0h | Alias of EVSTAT2 event 7 down to 0. |
EVSTAT2H is shown in Table 20-99.
Return to the Summary Table.
Event Status 2 High
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-8 | RESERVED | R | 0h | Reserved |
| 7-0 | ALIAS_EV | R | 0h | Alias of EVSTAT2 event 15 down to 8. |
EVSTAT3L is shown in Table 20-100.
Return to the Summary Table.
Event Status 3 Low
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-8 | RESERVED | R | 0h | Reserved |
| 7-0 | ALIAS_EV | R | 0h | Alias of EVSTAT3 event 7 down to 0. |
EVSTAT3H is shown in Table 20-101.
Return to the Summary Table.
Event Status 3 High
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-8 | RESERVED | R | 0h | Reserved |
| 7-0 | ALIAS_EV | R | 0h | Alias of EVSTAT3 event 15 down to 8. |