SWCU194 March 2023 CC1314R10 , CC1354P10 , CC1354R10 , CC2674P10 , CC2674R10
This section defines data types used in describing the data structures used for communication between the system CPU and the radio CPU. The data structures are listed with tables. The byte index is the offset from the pointer to that structure. Multibyte fields are little endian, and half-word or word alignment is required. For bit numbering, 0 is the least significant bit. The R/W column is used as follows: