SWCU194 March 2023 CC1314R10 , CC1354P10 , CC1354R10 , CC2674P10 , CC2674R10
The CC13x4x10 and CC26x4x10 device platform includes both 2.4 GHz and Sub-1 GHz radios along with a variety of different memory sizes, peripherals, and package options. All devices are centered around an Arm® Cortex®-M33 with FPU series processor that handles the application layer and protocol stack, as well as an autonomous radio core centered around an Arm® Cortex®-M0 processor that handles all the low-level radio control and processing. Network processor options are available.
The availability of a wide range of different radio and MCU system combinations makes these device families very well suited for almost any low-power RF node implementation.