SWCU194 March 2023 CC1314R10 , CC1354P10 , CC1354R10 , CC2674P10 , CC2674R10
AON_VD contains one power domain and always-on logic marked AON in Figure 7-3.
The AON voltage domain contains one power domain, JTAG_PD. All other domains are always-on logic not encapsulated in a power domian, which is powered whenever the voltage regulator is on. The voltage regulator will be on when the the CC13x4x10 and CC26x4x10 devices are not in shutdown or reset mode.