SWCU194 March 2023 CC1314R10 , CC1354P10 , CC1354R10 , CC2674P10 , CC2674R10
This register allows the manufacturer, part number, and version of the device to be determined through the TAP (see Figure 6-6). The device identification register is scanned in response to the IDCODE instruction.
IDCODE has three fields: version, part number, and manufacturer.
Figure 6-6 Device Identification RegisterThe contents of this register are replicated to a device configuration area that is memory mapped. For details of this register, see FCFG1:ICEPICK_DEVICE_ID in Section 11.4.
| Field | Width | Description |
|---|---|---|
| Version | 4 | Revision of the device |
| Part Number | 16 | Part number of the device |
| Manufacturer | 11 | TI’s JEDEC bank and company code: 00000010111b |
| 0 | 1 | This bit is always 1. |