DLPU041G April 2016 – July 2024 DLPC230-Q1 , DLPC230S-Q1 , DLPC231-Q1 , DLPC231S-Q1
Table 3-11, Table 3-12, and Figure 3-9 describe the I2C Read Activate protocol.
Data Write:
| DATA BYTE | DESCRIPTION |
|---|---|
| CMD | 1-byte write command op-code |
| Tag | 1-byte identifier used to uniquely mark each command sent by host controller. |
| Length | Length of the transmitted data payload. This is always 0 for read activate. |
| CRC | CRC or checksum for the read header data. This includes the op-code, tag, and length. |
Data Read:
| DATA BYTE | DESCRIPTION |
|---|---|
| CMD (ACK) | Echo of the received op-code from the host controller. |
| Tag (ACK) | Echo of the received tag from the host controller. |
| LengthR1 | Length of the read header data (Data1a, Data1b). This is always 2 for read activate. |
| Data1(a:b) | Read header data. Specifies the length of the read return payload (0-256 bytes). |
| CRC-R1 | CRC or checksum for the read header data. This includes the op-code, tag, length, and read return header data (Data1). |
| Data2(a:n) | Read return payload. |
| CRC-R2 | CRC or checksum for the read return payload. This only includes the read return payload (Data2). |