DLPU041G April 2016 – July 2024 DLPC230-Q1 , DLPC230S-Q1 , DLPC231-Q1 , DLPC231S-Q1
The tool information bytes may be used to store any desired information. The number of info bytes should be set to the number of bytes added. During system operation, this information may be read back using the Flash Read Data command.