DLPU041G April 2016 – July 2024 DLPC230-Q1 , DLPC230S-Q1 , DLPC231-Q1 , DLPC231S-Q1
This command returns current duty cycle of the dimming level override temperature management function.
Command Parameters
No command parameters.
Return Parameters
| BYTE | BITS | DESCRIPTION |
|---|---|---|
| 1 | 7:0 | Returns dimming temperature management override duty cycle. Value returned is 0-100 for 0% to 100%. For example, 0x1 is 1% and 0x63 is 99%. |