DLPU041G April 2016 – July 2024 DLPC230-Q1 , DLPC230S-Q1 , DLPC231-Q1 , DLPC231S-Q1
Calibration Mode is a mode in which the display is on, but dimming is not performed. Additional commands are available in this mode to allow for lower-level access to the DLPC230-Q1 and TPS99000-Q1 settings used to calibrate system illumination. Generally, calibration would be performed once per system, the desired settings would be programmed to the system's flash, and the system would then operate in Display Mode.