DLPU041G April 2016 – July 2024 DLPC230-Q1 , DLPC230S-Q1 , DLPC231-Q1 , DLPC231S-Q1
This command is used to set the TPS99000-Q1 TIA1 gain level.
Write Parameters
| BYTE | BITS | DESCRIPTION |
|---|---|---|
| 1 | 3:0 | Gain Index Table 8-78 defines the gain level settings. |
Refer to the TPS99000-Q1 Data Sheet for detail regarding gain specifications.
| GAIN INDEX | GAIN (kV/A)(1) |
|---|---|
| 0 | 0.75 |
| 1 | 1.5 |
| 2 | 3 |
| 3 | 6 |
| 4 | 9 |
| 5 | 12 |
| 6 | 18 |
| 7 | 24 |
| 8 | 36 |
| 9 | 48 |
| 10 | 72 |
| 11 | 96 |
| 12 | 144 |
| 13 | 288 |