DLPU041G April 2016 – July 2024 DLPC230-Q1 , DLPC230S-Q1 , DLPC231-Q1 , DLPC231S-Q1
Reading data is accomplished using two primary transactions: a Read Pre-Fetch command and a Read Activate command. The reason for this two-command read is to prevent the host from being tied to command execution. The host can request data, handle other processes while DLPC230-Q1 embedded software executes the request, and later read the requested data. Section 3.5.4 defines a command handling flow for reading any data from the DLPC230-Q1 using these two transactions and the Short Status.