DLPU041G April 2016 – July 2024 DLPC230-Q1 , DLPC230S-Q1 , DLPC231-Q1 , DLPC231S-Q1
This command is used to clear the Short Status error bits. This includes bytes 3 and 4 of the Short Status.
Write Parameters
| BYTE | BITS | DESCRIPTION |
|---|---|---|
| 1 | 7:0 | Signature Byte 1 0xAA |
| 2 | 7:0 | Signature Byte 2 0xBB |
| 3 | 7:0 | Signature Byte 3 0xCC |
| 4 | 7:0 | Signature Byte 4 0xDD |