DLPU041G April 2016 – July 2024 DLPC230-Q1 , DLPC230S-Q1 , DLPC231-Q1 , DLPC231S-Q1
This command is used to read the software version of the main application. This command is identical to the boot application command, but the boot application and main application will not have the same version number.
Command Parameters
No command parameters.
Return Parameters
| BYTE | BITS | DESCRIPTION |
|---|---|---|
| 1 | 7:0 | DLPC230-Q1 Main Application Version - Patch |
| 2 | 7:0 | DLPC230-Q1 Main Application Version - Branch |
| 3 | 7:0 | DLPC230-Q1 Main Application Version - Minor |
| 4 | 7:0 | DLPC230-Q1 Main Application Version - Major |