DLPU041G April 2016 – July 2024 DLPC230-Q1 , DLPC230S-Q1 , DLPC231-Q1 , DLPC231S-Q1
This command is used to execute a batch command set that is stored in flash. More information of batch command sets can be found in Section 5.2.
Write Parameters
| BYTE | BITS | DESCRIPTION |
|---|---|---|
| 1 | 7:0 | Batch index Index of the batch command set stored in flash (0-based). |