DLPU041G April 2016 – July 2024 DLPC230-Q1 , DLPC230S-Q1 , DLPC231-Q1 , DLPC231S-Q1
This command starts the source change process. It will disable illumination and disable source error-checking until the Source Select command is sent. Refer to Section 5.1 for instructions on source configuration.
Write Parameters
No write parameters.