DLPU041G April 2016 – July 2024 DLPC230-Q1 , DLPC230S-Q1 , DLPC231-Q1 , DLPC231S-Q1
The TPS99000-Q1 includes an analog to digital converter block with a 32:1 input mux. The DLPC230-Q1 controls the timing of ADC measurements from this block using a dedicated high-speed serial control interface in order to capture up to 63 sequence-aligned samples per frame while an image is being displayed. From the command interface, there are two ADC read commands. The usage of these two commands is dependent on whether an image is being displayed or not: