SPRUIX0D February 2021 – August 2021
INA226 power monitor devices are used to monitor current and voltage of various power rails of AM64x/AM243x processor. The INA226 interfaces to the AM64x/AM243x through I2C interface. Four terminal, high precision shunt resistors are provided to measure load current.
| Power Source | Supply Net | Slave Address (IN HEX) |
Value of the Shunt Connected to the Supply Rail |
|---|---|---|---|
| VCC_CORE | VDD_CORE | 40 | 2mΩ ±1% |
| VDD_0V85 | VDDAR_CORE | 41 | 10mΩ ± 0.5% |
| VCC_3V3_SYS | SoC_DVDD3V3 | 4C | 10mΩ ± 0.5% |
| VCC1V8 | SoC_DVDD1V8 | 4B | 10mΩ ± 0.5% |
| VDDA1V8 | VDDA_1V8 | 4E | 10mΩ ± 0.5% |
| VCC1V2_DDR | VDD_DDR4 | 46 | 10mΩ ± 0.5% |