SPRUIX0D February 2021 – August 2021
The display device used on the EVM is an OSD9616P0992-10 from OSD Displays. This is a passive matrix PMOLED display with monochrome (light blue) backlight. The display has a pixel array of 96X16 and a panel size of 29.10 X 9.20 X 1.30 (mm) and an active area of 21.1 X 3.5 (mm). The display is connected to the 14-Pin FPC connector on the EVM having part number 10051922-1410ELF from Amphenol ICC and the pin details are mentioned in Table 3-21.
| Pin No. | Signal |
|---|---|
| 1 | C2P |
| 2 | C2N |
| 3 | C1P |
| 4 | C1N |
| 5 | VDDB |
| 6 | NC |
| 7 | VSS |
| 8 | VDD |
| 9 | RES# |
| 10 | SCL |
| 11 | SDA |
| 12 | IREF |
| 13 | VCOMH |
| 14 | VCC |