SPRUIX0D February 2021 – August 2021
A Schottky barrier rectifier with reference D3 is kept for reverse polarity protection, which has average forward current: IF(AV) ≤ 15 A, reverse voltage: VR ≤ 45 V. LD6 status will give power polarity.
| LED | ON Status | OFF Status |
|---|---|---|
| LD5 | Power polarity reversed | Power polarity good |
| LD6 | Board Power on | Board Power off |