AM64x System-on-Chip (SoC):
- AM64x combines two instances of
Sitara’s gigabit TSN-enabled PRU-ICSSG with up to two Arm®
Cortex®-A53 cores, up to four Cortex-R5F MCUs, and a single
Cortex-M4F MCU
AM243x Microcontroller
(MCU):
- AM243x combines two instances of
Sitara’s gigabit TSN-enabled PRU-ICSSG with up to two Cortex-R5F MCU, and a
single Cortex-M4F MCU
Memory
- 2GB DDR4 supporting data rate up
to 1600MT/s
- 16GB eMMC Flash which can support
HS400 speed of operation
- Micro Secure Digital (SD) Card
with UHS-1 support
- 1 Kbit Serial Peripheral
Interface (SPI) EEPROM
- 512 Mbit OSPI EEPROM
- 1 Mbit Inter-Integrated Circuit
(I2C) Boot EEPROM
I/O Interface:
- One CPSW Gigabit Ethernet port
and two Industrial Ethernet ports based on the Gigabit Industrial Communication
Subsystem (PRU-ICSS-Gb) paired with Texas Instruments Gigabit Ethernet PHY
- One USB2.0 interface with Micro
AB connector
Expansion Bus:
- 10051922-1410ELF - 14-Pin FPC
connector to interface with the OSD9616P0992-10 display
- High Speed Expansion (HSE)
connector to connect application cards
- 2x5 header - 67997-410HLF FSI
connector to connect with the C2000 EVM
- x4 PCIe connector to support 1
lane PCIe Card
Debug:
- XDS110 On-Board Emulator
- Supports 20-pin JTAG connection
from external emulator
- Automatic selection between
on-board and external emulator (higher priority)
- Quad port Universal Asynchronous
Receiver/Transmitter (UART) to USB circuit over microB USB connector
- Two I2C ports SoC_I2C0 and
SoC_I2C1 connected to test headers for peripheral testing of the AM64x
device
- 4x Push Buttons:
- 1x SoC Warm RESET
- 1x User GPIO
- 1x MCU Warm RESET
- 1x MCU/SoC PORz
RESET
Power Supply:
Note: Please ensure that you are using
the appropriately sized DC barrel jack for your particular EVM revision, as these
have changed from the E2 to the A revision. An E2 Power Supply can be adapted
to a Rev A GP EVM by using an adapter of part number DC PLUG-P1J-P1M
- DC Input: 12V
- Revision A and later:
- The GP EVM Revision A
implement a center positive 5.5mm x 2.5mm x 9.5mm Barrel Jack.
- Recommended mating
connector - PJ-080BH.
- Recommended Power Supply
- GlobTek Inc. RR9LE5000LCPCIMR6B ( IEC 320-C6 adapter cords sold
separately).
- Revision E2:
- The GP EVM Revision E2
implements a center positive 5.5mm x 2.1mm x 9.5mm Barrel Jack.
- Recommended mating
connector - CUI In. PP3-002AH. (“tuning fork” style plug recommended to
avoid the possibility of intermittent connections)
- Recommended Power Supply
- CUI In. SDI65-12-UD-P5 (adapter cords sold separately).
- Example Adapter Cords:
- CUI In. AC-C7
NA
- Phihong USA
AC15WNA
- CUI In. AC-C7
UK
- Status Output: LEDs to indicate
power status
- INA devices for current
monitoring
Compliance:
- RoHS Compliant
- REACH Compliant